DLPS097A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DMD requires four DC voltage input signals.
The DMD_P3P3V signal is created by the power and motor driver of the DLPA100 device. It is used on the DMD board to create the other three DMD voltage inputs, as well as powering various peripherals (for example, TMP411, I2C, and TI level translators). The other signals (VOFFSET (8.5 V), VRESET (–10 V), and VBIAS (16.5 V)) are created by the TI PMIC TPS65145 device and are supplied to the DMD to control the micromirrors.