DLPS153 October 2023 DLP651LE
PRODUCTION DATA
The DLP651LE digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables affordable WXGA display solutions. The DLP651LE DMD, the DLPC4430 display controller, the DLPA100 power and motor driver, and the DLPA200 micromirror driver comprise the chipset. This chipset is a cost-optimized version of DLP650LE, offered in performance-enhancing hermetic packaging, designed to enable applications requiring a 16:10 aspect ratio with excellent brightness.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM) |
---|---|---|
DLP651LE | FYM (149) | 22.30 mm × 32.20 mm |