| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|
Micromirror tilt angle (2) (3) (4) (5) | landed state (1) | 11 | 12 | 13 | Degrees |
Micromirror crossover time (6) | typical performance | | 3 | | µs |
Micromirror switching time (7) | typical performance | 10 | | | µs |
DMD Efficiency (420 nm – 680 nm) (8) | | | 68 | | % |
Image performance | Bright pixel(s) in active area (9) | Gray 10 screen (12) | | | 0 | Micromirrors |
Bright pixel(s) in the POM (9) (11) | Gray 10 screen (12) | | | 1 |
Dark pixel(s) in the active area (10) | White screen (13) | | | 4 |
Adjacent pixel(s) (14) | Any screen | | | 0 |
Unstable pixel(s) in active area (15) | Any screen | | | 0 |
(9) Bright pixel definition: a single pixel or mirror that is stuck in the ON position and is visibly brighter than the surrounding pixels
(10) Dark pixel definition: a single pixel or mirror that is stuck in the OFF position and is visibly darker than the surrounding pixels
(11) POM definition: rectangular border of off-state mirrors surrounding the active area
(12) Gray 10 screen definition: a full screen with RGB values set to R = 10/255, G = 10/255, B = 10/255
(13) White screen definition: a full screen with RGB values set to R=255/255, G = 255/255, B = 255/255
(14) Adjacent pixel definition: Two or more stuck pixels sharing a common border or common point, also referred to as a cluster.
(15) Unstable pixel definition: A single pixel or mirror that does not operate in sequence with parameters loaded into memory. The unstable pixel appears to be flickering asynchronously with the image.
Refer to Section 6.9 table for M, N, and P specifications.