DLPS241 april 2023 DLP670RE
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DESCRIPTION(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
SCP INTERFACE(2) | |||||||
tr | Rise time | 20% to 80% reference points | 200 | ns | |||
tƒ | Fall time | 80% to 20% reference points | 200 | ns | |||
LVDS INTERFACE(2) | |||||||
tr | Rise time | 20% to 80% | 100 | 400 | ps | ||
tƒ | Fall time | 80% to 20% | 100 | 400 | ps | ||
LVDS CLOCKS(3) | |||||||
tc | Cycle time | DCLK_A, 50% to 50% | 2.5 | ns | |||
DCLK_B, 50% to 50% | 2.5 | ||||||
tw | Pulse duration | DCLK_A, 50% to 50% | 1.19 | 1.25 | ns | ||
DCLK_B, 50% to 50% | 1.19 | 1.25 | |||||
LVDS INTERFACE(3) | |||||||
tsu | Setup time | D_A(15:0) before rising or falling edge of DCLK_A | 0.17 | ns | |||
D_B(15:0) before rising or falling edge of DCLK_B | 0.17 | ||||||
tsu | Setup time | SCTRL_A before rising or falling edge of DCLK_A | 0.17 | ns | |||
SCTRL_B before rising or falling edge of DCLK_B | 0.17 | ||||||
th | Hold time | D_A(15:0) after rising or falling edge of DCLK_A | 0.47 | ns | |||
D_B(15:0) after rising or falling edge of DCLK_B | 0.47 | ||||||
th | Hold time | SCTRL_A after rising or falling edge of DCLK_A | 0.47 | ns | |||
SCTRL_B after rising or falling edge of DCLK_B | 0.47 | ||||||
LVDS INTERFACE(4) | |||||||
tskew | Skew time | Channel B relative to Channel A(4) | Channel A includes the following
LVDS pairs: DCLK_AP and DCLK_AN SCTRL_AP and SCTRL_AN D_AP(15:0) and D_AN(15:0) |
–1.25 | 1.25 | ns | |
Channel B includes the following
LVDS pairs: DCLK_BP and DCLK_BN SCTRL_BP and SCTRL_BN D_BP(15:0) and D_BN(15:0) |
For output timing analysis, the tester pin electronics and its transmission line effects must be considered. System design should use IBIS or other simulation tools to correlate the timing reference load to a system environment. See Figure 6-7.