DLPS280 October 2024 DLPA3082
PRODUCTION DATA
The DLPA3082 has two shutdown modes: a normal shutdown initiated after pulling PROJ_ON level low and a fast power-down mode. The fast power-down feature can be enabled or disabled through register Main Status register (0x01), bit 7, FAST_SHUTDOWN_EN. By default, the mode is enabled.
When the fast power-down feature is enabled, a fast shutdown is initiated for specific faults. This shutdown happens autonomously from the DLPC. The DLPA3082 enters the fast-shutdown mode only for specific faults, thus not for all the faults flagged by the DLPA3082. The faults for which the DLPA3082 goes into fast shutdown are listed in Table 6-6.
HIGH-LEVEL | LOW-LEVEL |
---|---|
TS_SHUT | |
DMD_FAULT | DMD_PG_FAULT |
BUCK_DMD1_PG_FAULT | |
BUCK_DMD1_OV_FAULT | |
BUCK_DMD2_PG_FAULT | |
BUCK_DMD2_OV_FAULT | |
LDO_GP1_PG_FAULT / LDO_DMD1_PG_FAULT | |
LDO_GP1_OV_FAULT / LDO_DMD1_OV_FAULT | |
LDO_GP2_PG_FAULT / LDO_DMD2_PG_FAULT | |
LDO_GP2_OV_FAULT / LDO_DMD2_OV_FAULT |