DLPS280 October 2024 DLPA3082
PRODUCTION DATA
An overvoltage fault occurs when an output voltage rises above a predefined threshold. Overvoltage faults are indicated for the buck converter and LDO_BUCKS. The overvoltage fault of the LDO_BUCKS is asserted if the LDO voltage is above 7.2V. The overvoltage of the general-purpose buck converter is 120% of the set value and can be read through Detailed Status Register2 (0x28), bit BUCK_GP2_OV_FAULT.