DLPS240A June 2024 – August 2024 DLPA3085
PRODUCTION DATA
An overvoltage fault occurs when an output voltage rises above a predefined threshold. Overvoltage faults are indicated for the DMD buck converters, auxiliary LDOs, and the LDO DMD supporting the DMD HV regulator. The overvoltage faults of LDO_1 and LDO_2 are not incorporated in the overall DMD_FAULT when the LDOs are used as general-purpose LDOs. Table 6-2 provides an overview of the possible DMD overvoltage faults and their threshold levels.