Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DLPC350 DLP® Digital Controller for DLP4500 and DLP4500NIR DMDs
1 Features
- Required for reliable operation of the DLP4500 and DLP4500NIR DMDs
- High-speed pattern display mode
- 1-Bit binary pattern rates to 4225 Hz
- 8-Bit grayscale pattern rates to 120 Hz
- 1-to-1 input mapping to micromirrors
- Multiple bit depths and LEDs in pattern sequences
- Easy synchronization with cameras and sensors
- Two configurable input triggers
- Two configurable output triggers
- 14 fully programmable GPIO signals
- 64 Mb internal RAM
- Stores up to 48 1-bit patterns
- No external volatile memory required
- Supports up to 32 MB external parallel flash for increased pattern storage
- Multiple configuration interfaces
- One USB V1.1 slave port
- Two I2C ports
- LED PWM generators
- Video display mode of operation
- 10- to 120-Hz full color frame rates
- YUV, YCrCb, or RGB input data formats
- Integrated micromirror drivers
- Integrated clock generation
2 Applications
- Machine vision
- 3D depth measurement and capture
- Robotic guidance
- Inline surface inspection
- Pick and place
- Spectrometers (chemical analysis)
- Process analyzers
- Laboratory equipment
- Dedicated analyzers
- 3D printers
- Medical instruments
- 3D dental scanners
- Vascular imaging
- Microscopes
- 3D biometrics
- Fingerprint recognition
- Facial recognition
- Single-pixel cameras
- Laser marking