9.2.1 Design Requirements
All applications using the DLP650LNIR, DLP7000(UV) or DLP9500(UV) DMDs require the DLPC410 Controller, DLPR410 PROM, and one or two DLPA200 Micromirror Drivers for proper operation. The chipset has several system interfaces and requires some support circuitry. The following interfaces and support circuitry for the DLPC410 are required:
- DLPC410 Application System Interfaces to the customer electronics and software:
- Input LVDS Data Buses A, B, C, D
- Row Address to specify DMD row to load
- Block address and Block Mode to specify which DMD block(s) to "Reset" (MCP)
- RST_ACTIVE feedback to indicated a "Reset" is in progress
- Miscellaneous control inputs
- Miscellaneous feedback signals
- Power Supply inputs
- DLPC410 to other DLP Component Interfaces
- Output LVDS Data Buses A, B, C, D to DMD
- Output control signals (SCP bus) to DMD
- Output commands to DLPA200 for MCP generation