DLPS024G August 2012 – February 2020 DLPC410
PRODUCTION DATA.
The DLPC410 Controller based chipsets offer developers a convenient way to design a wide variety of industrial, medical, and advanced display applications by delivering maximum flexibility in formatting and sequencing customer binary pattern data for display as projected light patterns from DMDs of varying resolutions.
These chipsets include the following components:
DLPC410 DMD Digital Controller
DLPR410 Configuration PROM
DLPA200 DMD Micromirror Driver
DMD: Digital Micromirror Device, a 2-dimensional array of aluminum micromirrors
Reliable function and operation of the DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs require the DMDs to be used in conjunction with the components listed in Table 1. This document describes the proper integration and use of the chipset components.
The DLPC410 chipset can be combined with a user programmable Application FPGA (not included) to create high performance systems.