DLPS024G August 2012 – February 2020 DLPC410
PRODUCTION DATA.
The DMD micromirrors and their corresponding SRAM pixels are organized into horizontal rows where data is loaded one row at a time. DMD Blocks are defined as a group of sequential rows of mirrors. Each mirror block is measured in groups of [ROWS per BLK] as described in Table 11. DMD blocks are typically numbered from 0 to 15 with 0 being the block at the top of the DMD (row 0) and 15 being the block at the bottom of the DMD.
DMD TYPE | COLUMNS | ROWS | BLOCKS | ROWS PER BLOCK |
---|---|---|---|---|
DLP650LNIR DMD | 1280 | 800 | 16 | 50 |
DLP7000 and DLP7000UV DMDs | 1024 | 768 | 16 | 48 |
DLP9500 and DLP9500UV DMDs | 1920 | 1080 | 15 | 72 |