DLPS024G August 2012 – February 2020 DLPC410
PRODUCTION DATA.
When not powering down the DMD yet it is desired to place the system in an idle (non-functioning) state, regardless of end application, all DMDs benefit from continuously operating the DMD near 50% landed on/off duty cycle. This requires customers to understand how they can provide the DMD a sequence of patterns which approximate a 50/50 duty cycle without interfering with normal operation of their system. See section 3 (Duty Cycle Considerations) in application note DLPA052 - System Design Considerations Using TI DLP® Technology down to 400 nm. Also see
for additional information.