DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DLPC964 controller verifies the DMD is connected in the application system, uses that information to select appropriate configuration data for the DMD, and then initializes the DMD to ready it for operation.
The DLPC964 controller receives streaming input data from an external applications processor and passes the data on to the DMD with the appropriate DMD timing and control information. It also receives embedded instructions from the applications processor to assist in determination of which DMD rows to load and which DMD mirror blocks to activate at any given moment in time.