DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The I2C interface is compliant to I2C specification version 1.0 – 1992, and operates between 100kHz and 400kHz clock rate. The interface allows the user to set controller configuration and provides status information such as:
Controller and DMD identification
DMD type
Versions
Controller operating status
Controller operating modes