DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Bit(s) | Description | Reset | Type | Notes |
---|---|---|---|---|
15:0 | Fieldname: PRBS7_TESTDURATION_FLD | 0x0 | r/w | |
PRBS7 run test time for each lane. | ||||
LSB = 1 ms. | ||||
Default to zero = 10ms. | ||||
16 | Fieldname: PRBS7_DMDCH0_SELECT_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on DMD channel 0 (use lane enable to select specific lane) | ||||
17 | Fieldname: PRBS7_DMDCH1_SELECT_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on DMD channel 1 (use lane enable to select specific lane) | ||||
18 | Fieldname: PRBS7_DMDCH2_SELECT_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on DMD channel 2 (use lane enable to select specific lane) | ||||
19 | Fieldname: PRBS7_DMDCH3_SELECT_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on DMD channel 3 (use lane enable to select specific lane) | ||||
20 | Fieldname: PRBS7_LANE0_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 0 | ||||
21 | Fieldname: PRBS7_LANE1_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 1 | ||||
22 | Fieldname: PRBS7_LANE2_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 2 | ||||
23 | Fieldname: PRBS7_LANE3_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 3 | ||||
24 | Fieldname: PRBS7_LANE4_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 4 | ||||
25 | Fieldname: PRBS7_LANE5_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 5 | ||||
26 | Fieldname: PRBS7_LANE6_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 6 | ||||
27 | Fieldname: PRBS7_LANE7_TESTENABLE_FLD | 0x1 | r/w | |
1' = enable PRBS7 test running on lane 7 | ||||
31:28 | UNUSED | 0x0 |