DLPS167A March 2024 – September 2024 DLPC964
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In Table 6-5, the SINGLE_CHANNEL_MODE and DMD_SEGMENT bits in the Block Control Word are used to enable and control Single Channel Mode for the DLPC964 64B/66B input interface. Single Channel Mode operation allows the DLPC964 controller to operate and load input data from a single 64B/66B Input Channel (Channel 0) instead of all four 64B/66B Input Channels. A '1' in the SINGLE_CHANNEL_MODE field enables Single Channel Mode. The DMD_SEGMENT field is utilized to instruct the DLPC964 which DMD Segment the input data is intended to be loaded.