While LOAD2 is enabled, block clear requests
are ignored. To load using LOAD2 followed by block clear request(s), deassert LOAD2 at
the beginning of the MCP request(s) preceding the block clear request(s). Reassert LOAD2
at the beginning of the MCP request(s) preceding the next desired LOAD2 operation. This
ensures the DLPC964 controller has sufficient time to disable or enable LOAD2 before
data is loaded or block clear(s) are requested. Refer to block clear regarding block
clear operation.