SNLS647G december 2019 – july 2023 DP83826E , DP83826I
PRODUCTION DATA
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
LED0 | Strap2 | 30 | 0 | PHY_ADD0 | |
0 | 0 | ||||
1 | 1 | ||||
CRS/LED3 | Strap3 | 29 | 0 | PHY_ADD1 | |
0 | 0 | ||||
1 | 1 | ||||
COL/LED2 | Strap4 | 28 | 0 | PHY_ADD2 | |
0 | 0 | ||||
1 | 1 |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
RX_D2 | Strap8 | 14 | 0 | 0 | MII MAC mode ALT. Function: When Strap1 =0 AND Strap7 =1, Signal Energy Detect enabled |
1 | RMII MAC mode ALT. Function: When Strap1 =0 AND Strap7 =1, Signal Energy Detect disabled |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
RX_D3 | Strap7 | 13 | 0 | 0 | fast link-drop disable |
1 | fast link-drop enable All available mechanisms will be enabled except MLT3_Error. |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
TX_CLK | Strap5 | 22 | 0 | 0 | RMII master mode |
1 | RMII slave mode | ||||
RX_D3 | Strap7 | 13 | 0 | 0 | RMII_CRS_DV |
1 | RMII_RX_DV (for RMII repeater mode) |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
RX_D1 | Strap9 | 15 | 0 | 0 | auto MDIX enable |
1 | auto MDIX disable | ||||
RX_D0 | Strap0 | 16 | 0 | 0 | auto-negotiation enable |
1 | auto negotiation disable. force mode 100 M enabled | ||||
RX_DV | Strap10 | 18 | 0 | 0 | MDIX (applicable only when auto-MDIX is disabled) |
1 | MDI (applicable only when auto-MDIX is disabled) |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
RX_ER | Strap6 (Latched at POR only. HW reset will not re-latch this strap) | 20 | 0 | 0 | CLKOUT 25 MHz on Pin 31 |
1 | LED1 on Pin 31 |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
CLKOUT/LED1 | Strap1 (Latched at POR only. HW reset will not re-latch this strap) | 31 | 1 | 0 | Odd Nibble Detection disabled If Strap7 = 1, only RX_Error and Signal Energy detect will be enabled for FLD. |
1 | Odd Nibble Detection enabled |