DP83826I

ACTIVE

Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range

alarmNotifications Order now

Product details

Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics, EEE, EtherCAT, Profinet, Single supply, WoL Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85 ESD HBM (kV) 5
Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics, EEE, EtherCAT, Profinet, Single supply, WoL Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 1.8, 3.3 Operating temperature range (°C) -40 to 85 ESD HBM (kV) 5
VQFN (RHB) 32 25 mm² 5 x 5
  • Low and deterministic latency
    • TX latency: 40 ns, RX latency: 170 ns
    • Deterministic latency over power cycles < ±2 ns
    • Fixed phase XI to TX_CLK relationship < ±2 ns
  • Robust and small system solution
  • Two selectable pin modes in single device
    • ENHANCED mode for additional features
    • BASIC mode for common Ethernet pinout
  • Low power consumption < 160 mW
  • MAC interfaces: MII, RMII
  • Programmable energy-saving modes
    • Active sleep
    • Deep power down
    • Energy Efficient Ethernet (EEE) IEEE 802.3az
    • Wake-on-LAN (WoL)
  • Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
  • Single, 3.3-V power supply
  • I/O voltages: 1.8 V or 3.3 V
  • RMII back-to-back repeater mode
  • DP83826E operating temperature range: –40°C to 105°C
  • DP83826I operating temperature range: –40°C to 85°C
  • IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
  • EtherCAT compliant
  • Low and deterministic latency
    • TX latency: 40 ns, RX latency: 170 ns
    • Deterministic latency over power cycles < ±2 ns
    • Fixed phase XI to TX_CLK relationship < ±2 ns
  • Robust and small system solution
  • Two selectable pin modes in single device
    • ENHANCED mode for additional features
    • BASIC mode for common Ethernet pinout
  • Low power consumption < 160 mW
  • MAC interfaces: MII, RMII
  • Programmable energy-saving modes
    • Active sleep
    • Deep power down
    • Energy Efficient Ethernet (EEE) IEEE 802.3az
    • Wake-on-LAN (WoL)
  • Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
  • Single, 3.3-V power supply
  • I/O voltages: 1.8 V or 3.3 V
  • RMII back-to-back repeater mode
  • DP83826E operating temperature range: –40°C to 105°C
  • DP83826I operating temperature range: –40°C to 85°C
  • IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
  • EtherCAT compliant

The DP83826 offers low and deterministic latency, low power and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes and dedicated reference CLKOUT to clock synchronize other modules on the systems.

The two configurable modes are BASIC standard Ethernet mode that uses a common Ethernet pinout, and ENHANCED Ethernet mode which supports standard Ethernet mode and multiple industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.

The DP83826 offers low and deterministic latency, low power and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes and dedicated reference CLKOUT to clock synchronize other modules on the systems.

The two configurable modes are BASIC standard Ethernet mode that uses a common Ethernet pinout, and ENHANCED Ethernet mode which supports standard Ethernet mode and multiple industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DP83826E ACTIVE Low latency 10/100-Mbps PHY with MII interface and enhanced mode This product supports lower and more deterministic latency, with an extended temperature range of -40°C to 105°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet DP83826 Deterministic, Low-Latency, Low-Power, 10/100 Mbps, Industrial Ethernet PHY datasheet (Rev. G) PDF | HTML 31 Jul 2023
Application note Optimizing EMC Performance in Industrial Ethernet Application (Rev. A) PDF | HTML 15 Oct 2024
Application note Basic Ethernet Interface Debug With Linux PDF | HTML 11 Oct 2024
Application note How to Integrate Linux Driver Into Your System PDF | HTML 12 Jul 2024
Application note DP83848 to DP83826 Hardware Rollover Document PDF | HTML 30 Apr 2024
Application note DP838xx Wake-on-LAN (Rev. A) PDF | HTML 04 Mar 2024
Application note DP8382x IEEE802.3u Compliance and Debug (Rev. A) PDF | HTML 15 Dec 2023
Application note How and Why to Use the DP83826 for EtherCAT® Applications (Rev. C) PDF | HTML 05 Oct 2023
Application note How and When to Use Ethernet PHYs in PROFINET Systems PDF | HTML 29 Sep 2023
Application note DP83822 Troubleshooting Guide PDF | HTML 14 Aug 2023
EVM User's guide DP83826EVM User's Guide (Rev. A) PDF | HTML 28 Oct 2022
Application note How to Pass IEEE Ethernet Compliance Tests PDF | HTML 20 Sep 2021
Technical article A history of industrial Ethernet protocols and their benefits PDF | HTML 15 Jul 2020
Technical article Top 3 considerations for harsh industrial Ethernet PDF | HTML 04 Nov 2019
Technical article How to select the right industrial Ethernet standard: EtherCAT PDF | HTML 17 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83826EVM — DP83826 Low-latency 10/100 ethernet PHY evaluation module

The DP83826EVM is aimed at highlighting the low latency, deterministic, and low power DP83826 Ethernet PHY. It supports 100BASE-TX and 10BASE-Te Ethernet protocols. The evaluation board (EVM) provides a quick and easy platform to evaluate various features supported by DP83826. The EVM will have (...)
User guide: PDF | HTML
Evaluation board

HSEC180ADAPEVM — HSEC180 adapter board for system-on-module (SOM) -based platforms

This evaluation module is a 180-pin high speed edge card (HSEC) adapter for TI C2000™ system-on-module platforms, allowing for SOM-based platforms to have backwards compatibility with C2000 HSEC-based EVMs. The HSEC180ADAPEVM connects 180 pins from the SOM board to HSEC pins for use with legacy (...)

User guide: PDF | HTML
GUI for evaluation module (EVM)

DIEP Debug Interface for Ethernet PHYs (DIEP)

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83TC811-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII
Hardware development
Evaluation board
DP83822EVM DP83822I 10-Mbps & 100-Mbps Ethernet PHY evaluation module DP83867ERGZ-R-EVM DP83867ERGZ RGMII 1000M/100M/10M Ethernet PHY evaluation module DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module DP83TD510E-EVM DP83TD510E Low power 10Base-T1L single-pair Ethernet PHY evaluation module DP83TC812EVM-MC DP83TC812 evaluation module for 100Mbs media converter DP83TC811EVM DP83TC811 100BASE-T1 to 100BASE-TX automotive Ethernet PHY media converter evaluation module DP83TC811SEVM DP83TC811S 100BASE-T1 automotive Ethernet PHY xMII evaluation module DP83TG720EVM-MC DP83TG720 evaluation module for 1Gbps media converter DP83825EVM Small form factor 10/100 ethernet PHY evaluation module DP83826EVM DP83826 Low-latency 10/100 ethernet PHY evaluation module
Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY drivers & tools
Simulation model

DP83826 IBIS Model

SNLM241.ZIP (27 KB) - IBIS Model
Gerber file

DP83826 Schematic Checklist (Rev. B)

SNLR050B.ZIP (1325 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos