DP83816
10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II)
DP83816
- IEEE 802.3 Compliant, PCI V2.2 Media Access
Controller (MAC) and Bus Interface Unit (BIU)
Supports Traditional Data Rates of 10 Mb/s
Ethernet and 100 Mb/s Fast Ethernet (Through
Internal PHY) - Bus Master – Burst Sizes of up to 128 Dwords
(512 Bytes) - BIU Compliant With PC 97 and PC 98 Hardware
Design Guides, PC 99 Hardware Design Guide
Draft, ACPI v1.0, PCI Power Management
Specification v1.1, OnNow Device Class Power
Management Reference Specification – Network
Device Class v1.0a - Wake on LAN (WoL) Support Compliant With
PC98, PC99, SecureOn, and OnNow, Including
Directed Packets, Magic Packet™ VLAN Packets,
ARP Packets, Pattern Match Packets, and PHY
Status Change - Clkrun Function for PCI Mobile Design Guide
- Virtual LAN (VLAN) and Long Frame Support
- Support for IEEE 802.3× Full-Duplex Flow Control
- Extremely Flexible Rx Packet Filtration Including:
Single Address Perfect Filter With MSb Masking,
Broadcast, 512 Entry Multicast and Unicast Hash
Table, Deep Packet Pattern Matching for up to
Four Unique Patterns - Statistics Gathered for Support of RFC 1213
(MIB II), RFC 1398 (Ether-Like MIB), IEEE 802.3
LME, Reducing CPU Overhead for Management - Internal 2KB Transmit and 2KB Receive Data
FIFOs - Serial EEPROM Port With Auto-Load of
Configuration Data From EEPROM at Power On - Flash or PROM Interface for Remote Boot Support
- Fully Integrated IEEE 802.3 3.3-V CMOS Physical
Layer - IEEE 802.3 10BASE-T Transceiver With Integrated
Filters IEEE 802.3u 100BASE-TX Transceiver - Fully integrated ANSI X3.263 Compliant TP-PMD
Physical Sublayer With Adaptive Equalization and
Baseline Wander Compensation - IEEE 802.3u Auto-Negotiation – Advertised
Features Configurable Through EEPROM - Full-Duplex Support for 10- and 100-Mb/s Data
Rates - Single 25-MHz Reference Clock
- 144-pin LQFP Package
- Low-Power 3.3-V CMOS Design With Typical
Consumption of 383 mW Operating, 297 mW
During WoL, and 53 mW During Sleep Mode - IEEE 802.3u MII for Connecting Alternative
External Physical Layer Devices - 3.3-V Signaling With 5-V Tolerant I/O
The DP83816 device is a single-chip 10/100 Mb/s ethernet controller for the PCI bus. It is targeted at low-cost, high-volume PC motherboards, adapter cards, and embedded systems. The DP83816 device fully implements the V2.2 33-MHz PCI bus interface for host communications with power management support. Packet descriptors and data are transferred via bus-mastering, reducing the burden on the host CPU. The DP83816 device can support full-duplex 10/100 Mb/s transmission and reception with minimum interframe gap.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Integrated PCI Ethernet Media Access Contrlr & Phy Layer (MacPhyter-II) datasheet (Rev. E) | 31 Dec 2015 | |
User guide | DP83816-MAAP User Guide | 23 Feb 2012 | ||
Application note | AN-1351 MAC Address Programming for DP83816 MacPHYTER-II and DP83815 MacPHYTER | 05 Jan 2005 | ||
Application note | AN-1287 DP83815 MacPHYTER and DP83816 MacPHYTER-II High Data Rate Stress Testing | 01 May 2004 | ||
Application note | AN-1323 Updating DP83815 MacPHYTER Hardware Designs to DP83816 MacPHYTER-II | 01 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ETHERNET-SW — Ethernet PHY Linux drivers & tools
The USB-2-MDIO software lets you directly access the registers during debug and (...)
SLLC425 — DP83816 'MacPHYTER II' Software Drivers & Utilities
Supported products & hardware
Products
Ethernet PHYs
SNLC026 — DP83816-MAAP Unix/Linux Driver
USB-2-MDIO — USB-2-MDIO Tool v1.0
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
Supported products & hardware
Products
Ethernet PHYs
Hardware development
Evaluation board
Development kit
Software
Driver or library
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
LQFP (PGE) | 144 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.