DP83TG720S-Q1

ACTIVE

1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII

alarmNotifications Order now

DP83TG720S-Q1

ACTIVE

Product details

Datarate (Mbps) 1000BASE-T1 Interface type RGMII, SGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, IEEE802.3bp & Open Alliance (OA) compliant, Integrated LPF, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 1000BASE-T1 Interface type RGMII, SGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, IEEE802.3bp & Open Alliance (OA) compliant, Integrated LPF, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² 6 x 6
  • IEEE802.3bp 1000BASE-T1 compliant
  • Open Alliance TC12 Interoperability and EMC compliant
    • Interoperability tested with OA/IEEE compliant PHYs
    • EMC immunity Class-IV compliant for UTP (unshielded twisted pair)
  • Integrated LPF on MDI pins
  • MAC Interfaces: RGMII and SGMII
  • Supported I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • Pin compatible with TI’s 100BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Power savings features:
    • Standby and sleep
    • Local and remote wake-up
  • Diagnostic tool kit
    • High accuracy temperature monitor
    • Voltage monitor
    • ESD event monitor
    • Data throughput calculator: inbuilt MAC packet generator, counter and error checker
    • Link quality monitoring
    • Cable open and short fault detection
    • Loopback modes
  • 25 MHz clock output source
  • VQFN, wettable flank packaging
  • AEC-Q100 Qualified
    • Inbuilt ESD protection : IEC61000-4-2 ESD : ±8 kV contact discharge
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • IEEE802.3bp 1000BASE-T1 compliant
  • Open Alliance TC12 Interoperability and EMC compliant
    • Interoperability tested with OA/IEEE compliant PHYs
    • EMC immunity Class-IV compliant for UTP (unshielded twisted pair)
  • Integrated LPF on MDI pins
  • MAC Interfaces: RGMII and SGMII
  • Supported I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • Pin compatible with TI’s 100BASE-T1 PHY
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Power savings features:
    • Standby and sleep
    • Local and remote wake-up
  • Diagnostic tool kit
    • High accuracy temperature monitor
    • Voltage monitor
    • ESD event monitor
    • Data throughput calculator: inbuilt MAC packet generator, counter and error checker
    • Link quality monitoring
    • Cable open and short fault detection
    • Loopback modes
  • 25 MHz clock output source
  • VQFN, wettable flank packaging
  • AEC-Q100 Qualified
    • Inbuilt ESD protection : IEC61000-4-2 ESD : ±8 kV contact discharge
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature

The DP83TG720S-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device provides xMII flexibility with support for RGMII and SGMII MAC interfaces.

DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshielded twisted cable. DP83TG720 is front print compatible to TI’s 100BASE-T1 PHY enabling design scalability with single board for both speeds. This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720S-Q1 includes a data generator and checker tool to generate customizable MAC packets and check the errors on incoming packets. This enables system level datapath tests/optimizations without dependency on MAC.

The DP83TG720S-Q1 device is an IEEE 802.3bp and Open Alliance compliant automotive Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device provides xMII flexibility with support for RGMII and SGMII MAC interfaces.

DP83TG720 is compliant to Open Alliance EMC and interoperable specifications over unshielded twisted cable. DP83TG720 is front print compatible to TI’s 100BASE-T1 PHY enabling design scalability with single board for both speeds. This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720S-Q1 includes a data generator and checker tool to generate customizable MAC packets and check the errors on incoming packets. This enables system level datapath tests/optimizations without dependency on MAC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DP83TG720R-Q1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII Pin-to-pin device that supports RGMII
Same functionality with different pin-out to the compared device
DP83TG721S-Q1 ACTIVE Automotive, 1000BASE-T1 Ethernet PHY with TC-10, 802.1AS, Advanced TSN and AVB features Footprint compatible alternative with TC10 and IEEE 1588v2/802.1AS support
Similar functionality to the compared device
DP83TC812S-Q1 ACTIVE TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII Similar functionality device in the 100BASE-T1 PHY family with TC-10 support
DP83TC813S-Q1 ACTIVE Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) Similar functionality device in the 100BASE-T1 PHY family with a smaller footprint and TC-10 support
DP83TC814S-Q1 ACTIVE Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) Similar functionality device in the 100BASE-T1 PHY family without TC-10 support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet DP83TG720S-Q1 1000BASE-T1 Automotive Ethernet PHY with SGMII and RGMII datasheet (Rev. E) PDF | HTML 20 Jan 2022
Application note SGMII Troubleshooting Guide PDF | HTML 05 Nov 2024
White paper 區域架構如何為完整軟體定義車輛奠定基礎 (Rev. C) PDF | HTML 01 Nov 2024
White paper 영역 아키텍처가 어떻게 완전한 소프트웨어 정의 차량을 위한 기반을 다지고 있는가 (Rev. C) PDF | HTML 01 Nov 2024
Functional safety information DP83TG720x-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 31 Oct 2024
White paper How a Zone Architecture Paves the Way to a Fully Software-Defined Vehicle (Rev. C) PDF | HTML 17 Oct 2024
Application note Basic Ethernet Interface Debug With Linux PDF | HTML 11 Oct 2024
Application note How to Integrate Linux Driver Into Your System PDF | HTML 12 Jul 2024
Application brief How to Implement Power over Data Lines for Automotive Ethernet PDF | HTML 01 Jul 2024
Application note DP83TG720S-Q1: Configuring for Open Alliance Specification Compliance (Rev. B) PDF | HTML 14 Feb 2024
Application note How and Why to Use Single Twisted-Pair Ethernet (SPE) for Industrial Robotics Environments (Rev. A) PDF | HTML 19 Jan 2024
Technical article Zone architecture, Ethernet drive vehicle of the future PDF | HTML 05 Jan 2024
Application note DP83TC81x, DP83TG72x Software Implementation Guide PDF | HTML 13 Dec 2022
User guide DP83TG720 Ethernet PHY IBIS Models and Simulation User's Guide PDF | HTML 27 Jul 2022
Application note DP83TC811, DP83TG720 Rollover Document (Rev. A) PDF | HTML 29 Dec 2020
EVM User's guide DP83TG720 Media Converter Evaluation Module PDF | HTML 27 Jul 2020
Application note DP83TC811, DP83TC812, DP83TC814, DP83TG720 Hardware Rollover Document PDF | HTML 10 Jan 2020
Technical article The importance of automotive Ethernet standards PDF | HTML 02 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR2544LOPEVM — AWR2544LOP evaluation module for automotive 2nd-generation, 76GHz to 81GHz, high-performance SoC

The AWR2544LOPEVM is an easy-to-use evaluation board for the AWR254x mmWave sensing device, with direct connectivity to the DCA1000EVM.This EVM kit contains everything needed to start developing software for the on-chip ARM Cortex-R5F controller, and hardware accelerator (HWA 1.5). Also included (...)
User guide: PDF
Evaluation board

DP83TG720-EVM-AM2 — AM2x evaluation module for automotive Ethernet PHY add-on board

DP83TG720-EVM-AM2 is an automotive Ethernet PHY add-on board to be used with AM2x series Sitara™ high-performance microcontroller evaluation modules. This add-on board is ideal for initial Ethernet evaluation and prototyping using AM2x EVMs. DP83TG720-EVM-AM2 is equipped with a TI DP82TG720S-Q1 (...)

User guide: PDF | HTML
Evaluation board

DP83TG720EVM-MC — DP83TG720 evaluation module for 1Gbps media converter

The DP83TG720EVM-MC is a media converter evaluation board designed to demonstrate the performance and unique features of the DP83TG720 Ethernet Physical Layer Transceiver. DP83867E, a standard Ethernet PHY, is connected to DP83TG720R-Q1 over RGMII to support connection with any standard 1Gbps (...)

User guide: PDF | HTML
Daughter card

DP83TG720-IND-SPE-EVM — DP83TG720 daughter card

The DP83TG720-IND-SPE daughter card is a compact, two port, peripheral device designed to seamlessly integrate with the AM64x evaluation board. Engineered to enhance the evaluation process, the direct plug-in compatibility of DP83TG720-IND-SPE offers ease of integration and rapid deployment due to (...)

User guide: PDF | HTML
GUI for evaluation module (EVM)

DIEP Debug Interface for Ethernet PHYs (DIEP)

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83TC811-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII
Hardware development
Evaluation board
DP83822EVM DP83822I 10-Mbps & 100-Mbps Ethernet PHY evaluation module DP83867ERGZ-R-EVM DP83867ERGZ RGMII 1000M/100M/10M Ethernet PHY evaluation module DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module DP83TD510E-EVM DP83TD510E Low power 10Base-T1L single-pair Ethernet PHY evaluation module DP83TC812EVM-MC DP83TC812 evaluation module for 100Mbs media converter DP83TC811EVM DP83TC811 100BASE-T1 to 100BASE-TX automotive Ethernet PHY media converter evaluation module DP83TC811SEVM DP83TC811S 100BASE-T1 automotive Ethernet PHY xMII evaluation module DP83TG720EVM-MC DP83TG720 evaluation module for 1Gbps media converter DP83825EVM Small form factor 10/100 ethernet PHY evaluation module DP83826EVM DP83826 Low-latency 10/100 ethernet PHY evaluation module
Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY drivers & tools
Simulation model

IBIS model for DP83TG720S and DP83TG720R

SNLM243.ZIP (1130 KB) - IBIS Model
Design tool

DP83TG720-SCHEMATIC-CHECKLIST DP83TG720 schematic review checklist

DP83TG720 schematic review checklist
Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-020061 — Automotive power over data lines PD reference design for 100/1000Base-T1 Ethernet applications

This reference design implements a powered device (PD) to demonstrate Power over Data Lines (PoDL) in automotive applications. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and (...)
Design guide: PDF
Reference designs

TIDA-020060 — Automotive power over data lines reference design for 100/1000Base-T1 Ethernet applications

This reference design demonstrates an implementation of Power over Data Lines (PoDL) for automotive use cases. The design uses a DP83TG720S-Q1 1000MBit/s single-pair Ethernet (SPE) PHY with the option to switch to the DP83TC812S-Q1 SPE PHY for 100MBit/s operation. A coupling and decoupling network (...)
Design guide: PDF
Reference designs

TIDEP-01022 — Gateway automotive reference design

Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos