Home Interface Ethernet ICs Ethernet PHYs

DP83TC811R-Q1

ACTIVE

Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW DP83TC811-Q1 ACTIVE Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver Improved package for cost-optimized designs
Same functionality with different pin-out to the compared device
DP83TC812R-Q1 ACTIVE TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII Newest part in the 100BASE-T1 PHY family with TC-10 and integrated LPF
DP83TC813R-Q1 ACTIVE Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY Newest part in the 100BASE-T1 PHY family with a smaller footprint, TC-10, and integrated LPF
DP83TC814R-Q1 ACTIVE Low-power 100BASE-T1 automotive Ethernet PHY without TC10 Newest part in the 100BASE-T1 PHY family with integrated LPF

DP83TC811R-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFNP (RND) 36 36 mm² 6 x 6
  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5 for All Pins Except Pin 5
    • Device CDM ESD Classification Level C3 for Pin 5
    • Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII and RGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test
  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5 for All Pins Except Pin 5
    • Device CDM ESD Classification Level C3 for Pin 5
    • Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII and RGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test

The DP83TC811R-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, and RGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811R-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811R-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

The DP83TC811R-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, and RGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811R-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811R-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DP83TG720R-Q1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII Similar functionality device in the 1000BASE-T1 PHY family (footprint compatible)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet DP83TC811R-Q1 Low Power Automotive PHY 100BASE-T1 Automotive Ethernet Physical Layer Transceiver datasheet (Rev. B) PDF | HTML 27 Nov 2018
Application note DP83TC81x, DP83TG72x Software Implementation Guide PDF | HTML 13 Dec 2022
Application note DP83TC811S-Q1 : Configuring for Open Alliance Specification Compliance PDF | HTML 04 May 2022
Application note DP83TC811, DP83TC812, DP83TC814, DP83TG720 Hardware Rollover Document PDF | HTML 10 Jan 2020
Application note Selection and specification of crystals for Texas Instruments ethernet physical 06 Feb 2019
Application note DP83TC811 Low-Power Operation 15 Jun 2018
Application note DP83TC811 Diagnostic Toolkit 31 May 2018
Application note DP83TC811 Systems and Reference Schematics 31 May 2018
Technical article Gigabit xMII for 100BASE-T1: why are RGMII & SGMII important for 100 Mbps PHYs? PDF | HTML 15 May 2018
Technical article The importance of automotive Ethernet standards PDF | HTML 02 May 2018
White paper 100BASE-T1 Ethernet: the evolution of automotive networking 24 Apr 2018
Application note DP83TC811x-Q1 IEEE802.3bw Compliance and Debug 21 Nov 2017
EVM User's guide DP83TC811EVM User's Guide 03 Nov 2017
Technical article How Ethernet technology is shifting modern markets 40 years after its inception PDF | HTML 27 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TC811EVM — DP83TC811 100BASE-T1 to 100BASE-TX automotive Ethernet PHY media converter evaluation module

The DP83TC811EVM is IEEE 802.3bw compliant, supporting 100BASE-T1. The DP83TC811R and DP83822H are configured in RGMII back-to-back, allowing a seamless media conversion from 100BASE-T1 to 100BASE-TX. This design has been tested and validated at UNH for 100BASE-T1 compliance.

The DP83TC811EVM (...)

User guide: PDF
Not available on TI.com
Evaluation board

DP83TC811SEVM — DP83TC811S 100BASE-T1 automotive Ethernet PHY xMII evaluation module

The DP83TC811SEVM is IEEE 802.3bw compliant, supporting 100BASE-T1. The DP83TC811SEVM is an xMII evaluation board for simple access to these interfaces: MII, RMII, RGMII, SGMII and SMI. This design has been tested and validated at UNH for 100BASE-T1 compliance. The DP83TC811EVM incudes an (...)

User guide: PDF
Not available on TI.com
Driver or library

ETHERNET-SW — Ethernet PHY Linux drivers & tools

The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.

The USB-2-MDIO software lets you directly access the registers during debug and (...)

Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83910A CMOS serial network interface (SNI) DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY Linux drivers & tools
Simulation model

DP83TC811 JTAG BSDL Model

SNLM238.ZIP (1 KB) - BSDL Model
Simulation model

DP83TC811R-Q1 IBIS Model

SNLM235.ZIP (134 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01425 — Automotive Stand-Alone Gateway Reference Design with Ethernet and CAN

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01020 — Automotive domain controller for gateway, assisted and automated driving systems reference design

Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the right combination of DMIPS, data (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010076 — Daisy-chained power and data over single pair Ethernet (T1) reference design

The TIDA-010076 shows the transfer of 220-W power and 100-Mbit/s data over SPE. Communication systems in daisy-chain topology need significantly less hardware and wiring than conventional systems in star-topology. When combined with single-pair Ethernet (SPE, 100BASE-T1) and power over data line, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0097 — Entry-level head unit display audio with Jacinto™ 6 entry reference design

Based on TI's Jacinto™ DRA71x processor, this automotive reference design focuses on system-level cost savings. The 6 layer design reduces PCB costs through an optimized via breakout scheme, integration of key features and an optimized power distribution network. Functionality can be added or (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01002 — Cost-optimized digital cluster automotive reference design with Jacinto™ automotive processor

The Jacinto™ automotive processor Digital Cluster Automotive Reference Design (DCARD) is a cost-optimized design for reconfigurable digital cluster systems.  DCARD is a complete and self-contained 6-layer PCB design to enable 60fps digital cluster solutions on 1920x720 resolution (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFNP (RND) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos