Home Interface Ethernet ICs Ethernet PHYs

DP83TC814R-Q1

ACTIVE

Low-power 100BASE-T1 automotive Ethernet PHY without TC10

DP83TC814R-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, Integrated LPF, Single supply, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8 TI functional safety category Functional Safety-Capable
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, Integrated LPF, Single supply, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8 TI functional safety category Functional Safety-Capable
VQFN (RHA) 36 36 mm² 6 x 6
  • Open Alliance and IEEE 802.3bw 100BASE-T1 compliant
    • Passes Level IV emissions with Integrated LPF
  • SAE J2962-3 EMC compliant
  • Configurable I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • MAC interfaces: MII, RMII, RGMII and SGMII
  • Optional separate voltage rail for MAC interface pins (3.3 V, 2.5 V, 1.8 V)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125 °C ambient operating temperature
    • ±8-kV HBM ESD for pins 12 and 13
    • IEC61000-4-2 ESD classification level 4 for pins 12 and 13: ±8-kV contact discharge
  • IEEE 1588 SFD support
  • TSN compliant with 802.3br frame pre-emption support
  • Low active power operation: < 230 mW
  • Diagnostic tool kit
    • Signal quality indication (SQI)
    • Time domain reflectometry (TDR)
    • Electrostatic discharge sensor
    • Voltage sensor
    • PRBS Built-in Self-Test
    • Loopbacks
  • VQFN, wettable flank packaging
  • Open Alliance and IEEE 802.3bw 100BASE-T1 compliant
    • Passes Level IV emissions with Integrated LPF
  • SAE J2962-3 EMC compliant
  • Configurable I/O voltages: 3.3 V, 2.5 V, and 1.8 V
  • MAC interfaces: MII, RMII, RGMII and SGMII
  • Optional separate voltage rail for MAC interface pins (3.3 V, 2.5 V, 1.8 V)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125 °C ambient operating temperature
    • ±8-kV HBM ESD for pins 12 and 13
    • IEC61000-4-2 ESD classification level 4 for pins 12 and 13: ±8-kV contact discharge
  • IEEE 1588 SFD support
  • TSN compliant with 802.3br frame pre-emption support
  • Low active power operation: < 230 mW
  • Diagnostic tool kit
    • Signal quality indication (SQI)
    • Time domain reflectometry (TDR)
    • Electrostatic discharge sensor
    • Voltage sensor
    • PRBS Built-in Self-Test
    • Loopbacks
  • VQFN, wettable flank packaging

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC814S-Q1includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The device is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package. This device is pin-2-pin compatible with DP83TG720 (1000BASE-T1). It is also form factor compatible with DP83TC811. This would allow for a single PCB layout to be used for DP83TC811, DP83TC812, DP83TC814, and DP83TG720.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC814S-Q1includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The device is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package. This device is pin-2-pin compatible with DP83TG720 (1000BASE-T1). It is also form factor compatible with DP83TC811. This would allow for a single PCB layout to be used for DP83TC811, DP83TC812, DP83TC814, and DP83TG720.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DP83TC812R-Q1 ACTIVE TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII Same functionality device with TC-10 in the 100BASE-T1 PHY family
DP83TC814S-Q1 ACTIVE Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) Same functionality device with SGMII support
Same functionality with different pin-out to the compared device
DP83TC813R-Q1 ACTIVE Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY Smaller footprint variant with TC-10 in the 100BASE-T1 PHY family
Similar functionality to the compared device
DP83TG720R-Q1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII Similar functionality device in the 1000BASE-T1 PHY family

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet DP83TC814x-Q1 100BASE-T1 Automotive Ethernet PHY datasheet PDF | HTML 17 Dec 2021
Application note Basic Ethernet Interface Debug With Linux PDF | HTML 11 Oct 2024
Application note How to Integrate Linux Driver Into Your System PDF | HTML 12 Jul 2024
Application note DP83TC812, DP83TC813, and DP83TC814: Configuring for Open Alliance Specification Compliance (Rev. B) PDF | HTML 04 Apr 2024
Functional safety information DP83TC814 FS FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 07 Dec 2022
User guide DP83TC812EVM-MC User's Guide (Rev. A) PDF | HTML 01 Mar 2022
Application note DP83TC811, DP83TC812, DP83TC814, DP83TG720 Hardware Rollover Document PDF | HTML 10 Jan 2020
Technical article Gigabit xMII for 100BASE-T1: why are RGMII & SGMII important for 100 Mbps PHYs? PDF | HTML 15 May 2018
Technical article The importance of automotive Ethernet standards PDF | HTML 02 May 2018
White paper 100BASE-T1 Ethernet: the evolution of automotive networking 24 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TC812EVM-MC — DP83TC812 evaluation module for 100Mbs media converter

The DP83TC812EVM-MC supports 100-Mbps speed and is IEEE 802.3bw compliant. This evaluation board is a
media converter to enable bit-error rate testing and interoperability testing. There is an onboard MSP430F5529
for use with the USB2MDIO graphical user interface tool. DP83867 is provided for copper (...)
User guide: PDF | HTML
Not available on TI.com
Driver or library

ETHERNET-SW — Ethernet PHY drivers & tools

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83910A CMOS serial network interface (SNI) DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY drivers & tools
Design tool

DP83TC814-SCHEMATIC-REVIEW-CHECKLIST DP83TC814 Schematic Review Checklist

DP83TC814 Schematic Review Checklist
Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos