SNLS647G december 2019 – july 2023 DP83826E , DP83826I
PRODUCTION DATA
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
RX_D3 | Strap7 | 13 | 1 | PHY_ADD0 | |
0 | 0 | ||||
1 | 1 | ||||
RX_D2 | Strap8 | 14 | 0 | PHY_ADD1 | |
0 | 0 | ||||
1 | 1 | ||||
RX_D1 | Strap9 | 15 | 0 | PHY_ADD2 | |
0 | 0 | ||||
1 | 1 |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Strap10 | Strap4 | Function |
---|---|---|---|---|---|---|
COL | Strap4 | 28 | 0 | 0 | 0 | MII MAC mode |
0 | 1 | RMII master mode | ||||
1 | 1 | RMII slave mode | ||||
RX_DV | Strap10 | 18 | 0 | Other values are reserved. Do not use. | ||
CRS(1) | Strap3 | 29 | 0 |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
LED0 | Strap2 | 30 | 1 | 0 | Auto Negotiation Disable |
1 | Auto Negotiation Enable |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
LED1/TX_ER | Strap1 | 31 | 1 | 0 | Speed 10 M |
1 | Speed 100 M |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
RX_D0 | Strap0 | 16 | 1 | 0 | Full Duplex |
1 | Half Duplex |
PIN NAME | STRAP NAME | PIN NO. | DEFAULT | Mode | Function |
---|---|---|---|---|---|
RX_ER | Strap6 | 20 | 0 | 0 | MII Isolate Disable |
1 | MII Isolate Enable |
CRS strap is reserved. Do not connect this pin to supply via PU resistor.