SNLS647G december 2019 – july 2023 DP83826E , DP83826I
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Analog supply voltage | VDDA3V3 | 3 | 3.3 | 3.6 | V |
IO supply voltage | VDDIO3V3 | 3 | 3.3 | 3.6 | V |
VDDIO1V8 | 1.62 | 1.8 | 1.98 | V | |
Operating Free Air Temperature (DP83826E) | Ta | –40 | 25 | 105 | C |
Operating Free Air Temperature (DP83826I) | Ta | –40 | 25 | 85 | C |
VDDIO: 1.8v | TX_EN, TX_D0, TX_D1, TX_D2, TX_D3, TX_CLK, RX_D0, RX_D1, RX_D2, RX_D3 RX_DV, RX_ER, MDIO, MDC, COL/LED2, CRS, CLKOUT/LED1, INT/PWDN, RESET, TX_ER | 1.62 | 1.8 | 1.98 | V |
XI Osclliator Input | 1.62 | 1.8 | 1.98 | V | |
LED0 | 1.62 | 1.8 | 1.98 | V | |
VDDIO: 3.3v | TX_EN, TX_D0, TX_D1, TX_D2, TX_D3, TX_CLK, RX_D0, RX_D1, RX_D2, RX_D3 RX_DV, RX_ER, MDIO, MDC, COL/LED2, CRS, CLKOUT/LED1, INT/PWDN, RESET, TX_ER | 3.0 | 3.3 | 3.6 | V |
XI Osclliator Input | 3.0 | 3.3 | 3.6 | V | |
LED0 | 3.0 | 3.3 | 3.6 | V |