SNLS647G december 2019 – july 2023 DP83826E , DP83826I
PRODUCTION DATA
The following magnetics have been tested using the DP83826.
MANUFACTURER | PART NUMBER |
---|---|
Pulse electronics | HX1198FNL |
HX1188NL | |
HX1188FNL |
PARAMETER | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|
Turn ratio | ±2% | 1:1 | - |
Insertion loss | 1 - 100 MHz | –1 | dB |
Return loss | 1 - 30 MHz | –16 | dB |
30 - 60 MHz | –12 | dB | |
60 - 80 MHz | –10 | dB | |
Differential to common rejection ratio | 1 - 50 MHz | –30 | dB |
50 - 150 MHz | –20 | dB | |
Crosstalk | 30 MHz | –35 | dB |
60 MHz | –30 | dB | |
Isolation | HPOT | 1500 | Vrms |