SNLS647G december 2019 – july 2023 DP83826E , DP83826I
PRODUCTION DATA
The DP83826 device provides the option to enable RMII back-to-back repeater mode functionality to extend cable reach. Two DP83826 devices can be connected in RMII repeater mode without need of any external configuration. It provides a hardware strap to configure the CRS_DV pin of RMII interface to RX_DV pin for back-to-back operation. Figure 9-2 and Figure 9-11 show the RMII pin connections that enables the device to operate in repeater mode.