SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | POR Done Interrupt | No Frame Detected Interrupt | Reserved | LPS Interrupt | |||
RO-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | RO/LH-0 | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | POR Done Interrupt Enable | No Frame Detected Interrupt Enable | Reserved | LPS Interrupt Enable | |||
RO-0 | RW-1 | RW-0 | RW-0 | RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:13 | Reserved | RO | 0 | Reserved |
12 | POR Done Interrupt | RO, LH | 0 | POR Done Interrupt:
1 = POR done event pending 0 = No POR done event pending |
11 | No Frame Detected Interrupt | RO, LH | 0 | No Frame Detection Interrupt:
1 = No Frame Detection event interrupt pending 0 = No event pending |
10:9 | Reserved | RO, LH | 0 | Reserved |
8 | LPS Interrupt | RO, LH | 0 | LPS Interrupt:
1 = LPS event interrupt is pending 0 = No LPS event pending |
7:5 | Reserved | RO | 0 | Reserved |
4 | POR Done Interrupt Enable | RW | 1 | Enable interrupt on POR Done event. |
3 | No Frame Detected Interrupt Enable | RW | 0 | Enable interrupt on No Frame Detection event |
2:1 | Reserved | RW | 0 | Reserved |
0 | LPS Interrupt Enable | RW | 0 | Enable interrupt on LPS event |