SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
RO-0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Pattern Start Point | |||||||
RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:6 | Reserved | RO | 0 | Reserved |
5:0 | Pattern Start Point | RW | 0 | Pattern Start Point:
Number of bytes after SFD where comparison begins on RX packets to the configured pattern. 00000 = Start compare on 1st byte after SFD 00001 = Start compare on 2nd byte after SFD … 01100 = Start compare on 13th byte (Default) Default setting is 0xC, which means the pattern comparision will begin after source and destination addresses since they are each 6 bytes. |