SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | TDR Auto-Run | ||||||
RW-0010 000 | RW-0 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
RW-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:9 | Reserved | RW | 0010 000 | Reserved |
8 | TDR Auto-Run | RW | 0 | TDR Auto-Run:
1 = TDR will automatically run when link is lost 0 = TDR auto-run disabled |
7:0 | Reserved | RW | 0 | Reserved |