SNLS551B November 2017 – November 2018 DP83TC811R-Q1
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TDR Start | Reserved | ||||||
RW/SC-0 | RO-0 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TDR Status | TDR Test Fail | ||||||
RO-0 | RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15 | TDR Start | RW, SC | 0 | TDR Start:
1 = Start cable measurement 0 = Cable Diagnostic is disabled |
14:2 | Reserved | RO | 0 | Reserved |
1 | TDR Status | RO | 0 | TDR Done:
1 = Indication that cable measurement process is complete 0 = Cable Diagnostic had not completed |
0 | TDR Test Fail | RO | 0 | TDR Process Fail:
1 = Indication that cable measurement process failed 0 = Cable Diagnostic has not failed |