SNLS663 December 2021 DP83TC814R-Q1 , DP83TC814S-Q1
PRODUCTION DATA
When the DP83TC814S-Q1 is active, the Signal Quality Indicator may be used to determine the quality of link based on SNR readings made by the device. SQI is presented as a 8-level indication. Signal quality indication is accessible through register 0x871. SQI is continuously monitored by the PHY to allow for real-time link signal quality status.
Bits[3:1] in register 0x871 provide SQI value while bits [7:5] provide the worst SQI value since the last read. The SQI value reported in register 0x871[3:1] map directly to the SQI levels required by Open Alliance.
In order to get the most accurate SQI reporting, use the initialization routine explained in SNLA389 application note.
REG 0x871[3:1] | OPEN ALLIANCE SQI LEVEL | LINK QUALITY |
---|---|---|
0x0 | 0 (Worst) | Poor/ No Link |
0x1 | 1 | |
0x2 | 2 | |
0x3 | 3 | |
0x4 | 4 | Good / Excellent Link |
0x5 | 5 | |
0x6 | 6 | |
0x7 | 7 (Best) |