SNLS663 December 2021 DP83TC814R-Q1 , DP83TC814S-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDDIO / VDDMAC | IO Supply Voltage, 1.8V operation | 1.62 | 1.8 | 1.98 | V |
IO Supply Voltage, 2.5V operation | 2.25 | 2.5 | 2.75 | ||
IO Supply Voltage, 3.3V operation | 2.97 | 3.3 | 3.63 | ||
VDDA | Core Supply Voltage, 3.3V | 2.97 | 3.3 | 3.63 | V |
TA | Ambient temperature | –40 | 125 | °C |