Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DP83TG720S-Q1 1000BASE-T1 Automotive Ethernet PHY with SGMII and RGMII
1 Features
- IEEE802.3bp 1000BASE-T1 compliant
- Open Alliance TC12 Interoperability and EMC compliant
- Interoperability tested with OA/IEEE
compliant PHYs
- EMC immunity Class-IV compliant for
UTP (unshielded twisted pair)
- Integrated LPF on MDI pins
- MAC
Interfaces: RGMII and SGMII
- Supported I/O voltages: 3.3 V, 2.5 V, and
1.8 V
- Pin compatible with TI's 100BASE-T1 PHY
- Single board design for 100BASE-T1 and
1000BASE-T1 with required BOM change
- Power savings features:
- Standby and sleep
- Local and remote wake-up
- Diagnostic tool kit
- High accuracy temperature monitor
- Voltage monitor
- ESD event monitor
- Data throughput calculator: inbuilt MAC packet
generator, counter and error checker
- Link quality monitoring
- Cable open and short fault detection
- Loopback modes
- 25 MHz clock output source
- VQFN, wettable flank packaging
- AEC-Q100 Qualified
- Inbuilt ESD protection : IEC61000-4-2 ESD : ±8 kV
contact discharge
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
2 Applications
- Telematics control unit (TCU, TBOX)
- Gateway and Body Control Module (BCM)
- ADAS: LIDAR, RADAR, Front Camera