SNLS604E September 2020 – November 2022 DP83TG720S-Q1
PRODUCTION DATA
The DP83TG720S-Q1 is a 1000BASE-T1 automotive Ethernet Physical Layer transceiver. It is IEEE 802.3bp compliant and AEC-Q100 qualified for automotive applications.
This device is specifically designed to operate at 1-Gbps speed while meeting stringent automotive EMC requirements. The DP83TG720S-Q1 transmits PAM3 ternary symbols at 750-MBd over unshielded/shielded single-twisted pair cable. It is designed for RGMII or SGMII support in a single 36-pin VQFN wettable flank package.