SNLS604E September 2020 – November 2022 DP83TG720S-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PDP83TG720SWCSTQ1 | VQFN | RHA | 36 | 250 | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI | Call TI |
DP83TG720SWRHATQ1 | VQFN | RHA | 36 | 250 | 180 | 16.4 | 6.3 | 6.3 | 1.1 | 12 | 16 | Q2 |
DP83TG720SWRHARQ1 | VQFN | RHA | 36 | 2500 | 330 | 16.4 | 6.3 | 6.3 | 1.1 | 12 | 16 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DP83TG720SWRHATQ1 | VQFN | RHA | 36 | 250 | 210 | 185 | 35 |
DP83TG720SWRHARQ1 | VQFN | RHA | 36 | 2500 | 367 | 367 | 35 |