SNLS604E September 2020 – November 2022 DP83TG720S-Q1
PRODUCTION DATA
Following table shows pin comparison between DP83TC811 and DP83TG720. Pins highlighted in bold need attention while designing a common board for both 100BT1 and 1000BT1 PHY. 100BT1 and 1000BT1 PHY's different BOM requirements can also be taken care by a common board.
Details and recommendation for common board design can be found in DP83TC811, DP83TG720 Rollover Document application report.
Pin No. | DP83TC811 | DP83TG720 |
---|---|---|
1 | MDC | MDC |
2 | INT_N | INT_N |
3 | RESET_N | RESET_N |
4 | XO | XO |
5 | XI | XI |
6 | LED_1 | LED_1 |
7 | EN | VSLEEP |
8 | WAKE | WAKE |
9 | DNC | VDD1P0 |
10 | INH | INH |
11 | VDDA | VDDA |
12 | TRD_P | TRD_P |
13 | TRD_M | TRD_M |
14 | RX_ER | STRP1 |
15 | RX_DV | RX_CTRL |
16 | CLKOUT | CLKOUT |
17 | TCK | DNC |
18 | TDO | DNC |
19 | TMS | DNC |
20 | TCK | DNC |
21 | DNC | VDD1P0 |
22 | VDDIO | VDDIO |
23 | RX_D3 | RX_D3 |
24 | RX_D2 | RX_D2 |
25 | RX_D1 | RX_D1 |
26 | RX_D0 | RX_D0 |
27 | RX_CLK | RX_CLK |
28 | TXCLK | TXCLK |
29 | TX_EN | TX_CTRL |
30 | TX_D3 | TX_D3 |
31 | TX_D2 | TX_D2 |
32 | TX_D1 | TX_D1 |
33 | TX_D0 | TX_D0 |
34 | TX_ER | VDDIO |
35 | LED_0 | LED_0 |
36 | MDIO | MDIO |