SNLS777A May   2024  – June 2024 DP83TG721R-Q1 , DP83TG721S-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Application Information
    1. 5.1 Time Synchronization
    2. 5.2 Integrated Audio Over Ethernet
    3. 5.3 TC10 Sleep/Wake-Up
    4. 5.4 DP83TG721 EVM-MC and Software Support
    5. 5.5 Comparison of Device Features
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • IEEE802.3bp 1000BASE-T1 compliant
  • OA TC10 compliant, <20μA sleep current
    • Local and remote wake up and wake forwarding
  • Advanced TSN
    • IEEE 1588v2/802.1AS Time Synchronization
    • Hardware time-stamping with integrated phase correction
    • Highly accurate 1pps signal (±15ns)
  • Audio Clocking
    • AVB IEEE 1722 media clock generation capability
    • Phase synchronized wall clock output: 1KHz to 50MHz
    • I2S & TDM8 SCLK/FSYNC/MCLK clock generation
  • Open Alliance TC12 Interoperability and EMC compliant
    • OA EMC compliant
    • SAE J2962-3 EMC Compliant
  • Integrated LPF on MDI pins
  • MAC Interfaces: MII, RMII, RGMII, and SGMII
  • Supported I/O voltages: 3.3V, 2.5V, and 1.8V
  • Pin compatible with TI's 100BASE-T1 PHYs and 1000BASE-T1 PHYs
    • Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
  • Diagnostic tool kit
    • Temperature, Voltage, ESD monitor
    • Data throughput calculator : Inbuilt MAC packet generator, counter and error checker
    • Signal Quality Indicator
    • TDR based open and short cable fault detection
    • CQI for cable degradation monitoring
    • Loopback modes
  • AEC-Q100 Qualified
    • IEC61000-4-2 ESD : ±8kV contact discharge