DP83TG721S-Q1
- IEEE802.3bp 1000BASE-T1 compliant
- OA TC10 compliant, <20µA sleep current
- Local and remote wake up and wake forwarding
- Advanced TSN
- IEEE 1588v2/802.1AS Time Synchronization
- Hardware time-stamping with integrated phase correction
- Highly accurate 1pps signal (±15ns)
- Audio Clocking
- AVB IEEE 1722 media clock generation capability
- Phase synchronized wall clock output: 1KHz to 50MHz
- I2S & TDM8 SCLK/FSYNC/MCLK clock generation
- Open Alliance TC12 Interoperability and EMC compliant
- OA EMC compliant
- SAE J2962-3 EMC Compliant
- Integrated LPF on MDI pins
- MAC Interfaces: MII, RMII, RGMII, and SGMII
- Supported I/O voltages: 3.3V, 2.5V, and 1.8V
- Pin compatible with TI’s 100BASE-T1 PHYs and 1000BASE-T1 PHYs
- Single board design for 100BASE-T1 and 1000BASE-T1 with required BOM change
- Diagnostic tool kit
- Temperature, Voltage, ESD monitor
- Data throughput calculator : Inbuilt MAC packet generator, counter and error checker
- Signal Quality Indicator
- TDR based open and short cable fault detection
- CQI for cable degradation monitoring
- Loopback modes
- AEC-Q100 Qualified
- IEC61000-4-2 ESD : ±8kV contact discharge
The DP83TG721-Q1 is an IEEE 802.3bp and Open Alliance compliant automotive 1000Base-T1 Ethernet physical layer transceiver. The DP83TG721-Q1 provides all physical layer functions needed to transmit and receive data over unshielded/shielded single twisted-pair cables. The device provides xMII flexibility with support for RGMII and SGMII MAC interfaces.
DP83TG721-Q1 supports OA TC10 low power sleep feature (with wake forwarding) to reduce system power consumption when communication is not required. This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools and test modes.
DP83TG721-Q1 integrates IEEE 1588v2/802.1AS hardware time stamping & fractional PLL enabling highly accurate time synchronization. The fractional PLL enables frequency/phase synchronization of the Wall Clock eliminating need for external VCXO and generating wide range of time synchronized frequencies needed for Audio, Video and other ADAS applications.
DP83TG721-Q1 also integrates IEEE 1722 CRF decode to generate Media Clock (wall clock synchronized) for AVB & other Audio standards. The DP83TG721-Q1 is also capable of generating FSYNC/SCLK (wall clock synchronized) for I2S/TDM8 interface needed for audio applications.
The DP83TG721-Q1 is compatible to TI’s 100BASE-T1 PHYs and 1000BASE-T1 PHYs enabling design scalability with single board for both speeds.

Request more information
The full data sheet and additional resources are available under NDA. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DP83TG721EVM-MC — DP83TG721 1000Base-T1 to 1000Base-T media converter evaluation module
ETHERNET-SW — Ethernet PHY drivers & tools
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-020079 — Zone reference design
TIDA-020071 — TDA4 quad-automotive PHY RGMII reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHA) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.