SNLS777A May 2024 – June 2024 DP83TG721S-Q1
PRODUCTION DATA
The DP83TG721-Q1 enables very high time synchronization accuracy for automotive applications. Compared to the DP83TG720x series, the DP83TG721-Q1 offers advanced diagnostic tools, hardware time stamping, TC-10 low power sleep, and has integrated Audio Video Bridging (AVB). Comparison Between DP83TG720x and DP83TG721x provides an overview of feature differences between the two.
Feature | DP83TG720x-Q1 | DP83TG721x-Q1 |
---|---|---|
Interfaces | ||
PMA/PMD | 1000Base-T1 | 1000Base-T1 |
MAC Interface Support | RGMII only (for DP83TG720R-Q1) RGMII, SGMII (for DP83TG720S-Q1) | RGMII only (for DP83TG721R-Q1) RGMII, SGMII (for DP83TG721S-Q1) |
Features Supported | ||
Sleep/Wake functionality | Custom Sleep/Wake Implementation | OA TC10 Compliant Implementation |
Internal Power Shutdown | No | Supported with EN pin |
Diagnostics | Signal Quality Indicator (SQI) Time Domain Reflectometry (TDR) Built-In Self Test (BIST) Compliance Test Modes | Signal Quality Indicator (SQI) Time Domain Reflectometry (TDR) Built-In Self Test (BIST) Compliance Test Modes Cable Quality Indicator (CQI) |
802.1AS Support | No | PTP Wall Clock Tranmsit and Receive Packet Parsing and Timestamping Event Triggering and Timestamping |
AVB Clock Generation | No | IEEE1722 CRF packet decode Media, Bit and Codec Clock Generation |
Power Supply | ||
VDDA3P3V | 3.3V +/- 10% | 3.3V +/- 10% |
VDDIO | 1.8V +/- 10% 2.5V +/- 10% 3.3V +/- 10% | 1.8V +/- 10% 2.5V +/- 10% 3.3V +/- 5% |
VSLEEP | 3.3V +/- 10% | 3.3V +/- 10% |
VDD | 0.95V - 1.1V | 1.05V - 1.21V |