SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Serial Communication Interface / Multimaster High-Speed I2C Controller / HS I2C Environment / HS I2C in I2C Mode section of the device TRM.
NOTE
I2C1 and I2C2 do NOT support HS-mode.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Inter-Integrated Circuit Interface 1 (I2C1) | |||
i2c1_scl | I2C1 Clock | IOD | G22 |
i2c1_sda | I2C1 Data | IOD | G23 |
Inter-Integrated Circuit Interface 2 (I2C2) | |||
i2c2_scl | I2C2 Clock | IOD | G21 |
i2c2_sda | I2C2 Data | IOD | F23 |
Inter-Integrated Circuit Interface 3 (I2C3) | |||
i2c3_scl | I2C3 Clock | IOD | C17, K22, L4, Y6 |
i2c3_sda | I2C3 Data | IOD | C16, H21, H5, Y5 |
Inter-Integrated Circuit Interface 4 (I2C4) | |||
i2c4_scl | I2C4 Clock | IOD | B25, D17, M1, V5 |
i2c4_sda | I2C4 Data | IOD | C23, D16, M2, U5 |
Inter-Integrated Circuit Interface 5 (I2C5) | |||
i2c5_scl | I2C5 Clock | IOD | B14, K3, U6 |
i2c5_sda | I2C5 Data | IOD | AC3, D14, K2 |
Inter-Integrated Circuit Interface 6 (I2C6) | |||
i2c6_scl(1) | I2C6 Clock | IOD | A24 |
i2c6_sda(1) | I2C6 Data | IOD | D23 |