SPRS968F August 2016 – November 2019 DRA790 , DRA791 , DRA793 , DRA797
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | td(TX_CLK-TXD) | Delay time, miin_txclk to transmit selected signals valid | 0 | 25 | ns |
td(TX_CLK-TX_EN) | |||||
td(TX_CLK-TX_ER) |
In Table 5-97 are presented the specific groupings of signals (IOSET) for use with GMAC MII signals.
SIGNALS | IOSET5 | IOSET6 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
GMAC MII1 | ||||
mii1_txd3 | E11 | 8 | ||
mii1_txd2 | A13 | 8 | ||
mii1_txd1 | A12 | 8 | ||
mii1_txd0 | B12 | 8 | ||
mii1_rxd3 | B10 | 8 | ||
mii1_rxd2 | A10 | 8 | ||
mii1_rxd1 | F10 | 8 | ||
mii1_rxd0 | E10 | 8 | ||
mii1_col | E13 | 8 | ||
mii1_rxer | B13 | 8 | ||
mii1_txer | F11 | 8 | ||
mii1_txen | D13 | 8 | ||
mii1_crs | C13 | 8 | ||
mii1_rxclk | B11 | 8 | ||
mii1_txclk | C11 | 8 | ||
mii1_rxdv | D11 | 8 | ||
GMAC MII0 | ||||
mii0_txd3 | P2 | 3 | ||
mii0_txd2 | N1 | 3 | ||
mii0_txd1 | N3 | 3 | ||
mii0_txd0 | N4 | 3 | ||
mii0_rxd3 | T4 | 3 | ||
mii0_rxd2 | T5 | 3 | ||
mii0_rxd1 | R2 | 3 | ||
mii0_rxd0 | R1 | 3 | ||
mii0_txclk | N2 | 3 | ||
mii0_txer | L6 | 3 | ||
mii0_rxer | P3 | 3 | ||
mii0_rxdv | N5 | 3 | ||
mii0_crs | P4 | 3 | ||
mii0_col | L5 | 3 | ||
mii0_rxclk | N6 | 3 | ||
mii0_txen | P1 | 3 |