The DRV10975 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1.5 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count applications.
The DRV10975 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through either the FG pin or I2C.
The DRV10975 device features an integrated step-down regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuits. The device is available in either a sleep mode or a standby mode version to conserve power when the motor is not running. The standby mode (4.5-mA) version leaves the regulator running and the sleep mode (80-µA) version shuts it off. Use the standby mode version in applications where the regulator is used to power an external microcontroller.
TI provides DRV10975 tuning Guide for quick setup and tuning of the device for optimal performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV10975 | HTSSOP (24) | 7.80 mm × 6.40 mm |
VQFN (24) | 5.00 mm × 4.00 mm | |
DRV10975Z | HTSSOP (24) | 7.80 mm × 6.40 mm |
VQFN (24) | 5.00 mm × 4.00 mm |
Changes from E Revision (May 2018) to F Revision
Changes from D Revision (March 2018) to E Revision
Changes from C Revision (February 2018) to D Revision
Changes from B Revision (December 2017) to C Revision
Changes from A Revision (March 2017) to B Revision
Changes from * Revision (January 2015) to A Revision
An I2C interface allows the user to reprogram specific motor parameters in registers and program the EEPROM to help optimize the performance for a given application. The DRV10975 device is available in a thermally efficient HTSSOP, 24-pin package with an exposed thermal pad. The operating temperature is specified from –40°C to 125°C.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
HTSSOP | VQFN | |||
CPN | 3 | 24 | P | Charge pump pin 1, use a ceramic capacitor between CPN and CPP. |
CPP | 2 | 23 | P | Charge pump pin 2, use a ceramic capacitor between CPN and CPP. |
DIR | 14 | 11 | I | Direction |
FG | 12 | 9 | O | FG signal output |
GND | 8 | 5 | — | Digital and analog ground |
PGND | 15, 16 | 12, 13 | P | Power ground |
SCL | 10 | 7 | I | I2C clock signal |
SDA | 11 | 8 | I/O | I2C data signal |
SPEED | 13 | 10 | I | Speed control signal for PWM or analog input speed command
|
SW | 4 | 1 | O | Step-down regulator switching node output |
SWGND | 5 | 2 | P | Step-down regulator ground |
U | 17, 18 | 14, 15 | O | Motor U phase |
V | 19, 20 | 16, 17 | O | Motor V phase |
V1P8 | 7 | 4 | P | Internal 1.8-V digital core voltage. V1P8 capacitor must connect to GND. This is an output, but not specified to drive external loads. |
V3P3 | 9 | 6 | P | Internal 3.3-V supply voltage. V3P3 capacitor must connect to GND. This is an output and may drive external loads not to exceed IV3P3_MAX. |
VCC | 23, 24 | 20, 21 | P | Device power supply |
VCP | 1 | 22 | P | Charge pump output |
VREG | 6 | 3 | P | Step-down regulator output and feedback point |
W | 21, 22 | 18, 19 | O | Motor W phase |
Thermal pad (GND) | — | — | — | The exposed thermal pad must be electrically connected to ground plane through soldering to PCB for proper operation and connected to bottom side of PCB through vias for better thermal spreading. |