Product details

Rating Catalog Architecture Integrated FET Control topology Sensorless, Sinusoidal Control interface 1xPWM, Analog, Serial Vs (min) (V) 6.5 Vs ABS (max) (V) 23 Features Buck Step Down Converter, Initial Position Detect (IPD), Integrated FETs, Integrated Motor Control, Rotor Lock Protection, SPI/I2C, Tach/FG Feedback Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control topology Sensorless, Sinusoidal Control interface 1xPWM, Analog, Serial Vs (min) (V) 6.5 Vs ABS (max) (V) 23 Features Buck Step Down Converter, Initial Position Detect (IPD), Integrated FETs, Integrated Motor Control, Rotor Lock Protection, SPI/I2C, Tach/FG Feedback Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 VQFN (RHF) 24 20 mm² 5 x 4
  • Input Voltage Range: 6.5 to 18 V
  • Total Driver H + L rDS(on): 250 mΩ
  • Drive Current: 1.5-A Continuous Winding Current (2-A Peak)
  • Sensorless Proprietary Back Electromotive Force (BEMF) Control Scheme
  • Continuous Sinusoidal 180° Commutation
  • No External Sense Resistor Required
  • For Flexibility User May Include External Sense Resistor to Monitor Power Delivered to Motor
  • Flexible User Interface Options:
    • I2C Interface: Access Registers for Command and Feedback
    • Dedicated SPEED Pin: Accepts Either Analog or PWM Input
    • Dedicated FG Pin: Provides TACH Feedback
    • Spin-Up Profile Customizable With EEPROM
    • Forward-Reverse Control With DIR Pin
  • Integrated Step-Down Regulator to Efficiently Provide Voltage (5 V or 3.3 V) for Internal and External Circuits
  • Supply Current 4.5 mA With Standby Version (DRV10975)
  • Supply Current 80 µA With Sleep Version (DRV10975Z)
  • Overcurrent Protection
  • Lock Detection
  • Voltage Surge Protection
  • UVLO Protection
  • Thermal Shutdown Protection
  • Thermally-Enhanced 24-Pin HTSSOP
  • Input Voltage Range: 6.5 to 18 V
  • Total Driver H + L rDS(on): 250 mΩ
  • Drive Current: 1.5-A Continuous Winding Current (2-A Peak)
  • Sensorless Proprietary Back Electromotive Force (BEMF) Control Scheme
  • Continuous Sinusoidal 180° Commutation
  • No External Sense Resistor Required
  • For Flexibility User May Include External Sense Resistor to Monitor Power Delivered to Motor
  • Flexible User Interface Options:
    • I2C Interface: Access Registers for Command and Feedback
    • Dedicated SPEED Pin: Accepts Either Analog or PWM Input
    • Dedicated FG Pin: Provides TACH Feedback
    • Spin-Up Profile Customizable With EEPROM
    • Forward-Reverse Control With DIR Pin
  • Integrated Step-Down Regulator to Efficiently Provide Voltage (5 V or 3.3 V) for Internal and External Circuits
  • Supply Current 4.5 mA With Standby Version (DRV10975)
  • Supply Current 80 µA With Sleep Version (DRV10975Z)
  • Overcurrent Protection
  • Lock Detection
  • Voltage Surge Protection
  • UVLO Protection
  • Thermal Shutdown Protection
  • Thermally-Enhanced 24-Pin HTSSOP

The DRV10975 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1.5 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count applications.

The DRV10975 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through either the FG pin or I2C.

The DRV10975 device features an integrated step-down regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuits. The device is available in either a sleep mode or a standby mode version to conserve power when the motor is not running. The standby mode (4.5-mA) version leaves the regulator running and the sleep mode (80-µA) version shuts it off. Use the standby mode version in applications where the regulator is used to power an external microcontroller.

TI provides DRV10975 tuning Guide for quick setup and tuning of the device for optimal performance.

An I2C interface allows the user to reprogram specific motor parameters in registers and program the EEPROM to help optimize the performance for a given application. The DRV10975 device is available in a thermally efficient HTSSOP, 24-pin package with an exposed thermal pad. The operating temperature is specified from –40°C to 125°C.

The DRV10975 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1.5 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count applications.

The DRV10975 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through either the FG pin or I2C.

The DRV10975 device features an integrated step-down regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuits. The device is available in either a sleep mode or a standby mode version to conserve power when the motor is not running. The standby mode (4.5-mA) version leaves the regulator running and the sleep mode (80-µA) version shuts it off. Use the standby mode version in applications where the regulator is used to power an external microcontroller.

TI provides DRV10975 tuning Guide for quick setup and tuning of the device for optimal performance.

An I2C interface allows the user to reprogram specific motor parameters in registers and program the EEPROM to help optimize the performance for a given application. The DRV10975 device is available in a thermally efficient HTSSOP, 24-pin package with an exposed thermal pad. The operating temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV10975EVM — DRV10975EVM Evaluation Module for Three-phase Brushless Motor Driver

The DRV10975EVM (evaluation module) is an easy to use kit utilized to demonstrate TI’s brushless DC motor driver, DRV10975. A GUI is provided to give customers ability to evaluate the functionality and performance of this device. The DRV10975EVM is a high-performance and power efficient (...)

User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

SLOC345 DRV109xx Software

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
DRV10975 12-V nominal, 2-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10983 24-V nominal, 3-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10983-Q1 Automotive 12-V battery, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver DRV10987 12-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver
Hardware development
Evaluation board
DRV10975EVM DRV10975EVM Evaluation Module for Three-phase Brushless Motor Driver DRV10983EVM DRV10983 Three-Phase Brushless Motor Driver Evaluation Module DRV10983Q1EVM DRV10983-Q1 Automotive, 12V, 24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module DRV10987EVM DRV10987 12V/24V Three-Phase, Sensorless BLDC Motor Driver Evaluation Module
Reference designs

TIDA-01619 — 22-mm Diameter and Thermally Enhanced Three-Phase BLDC Motor Driver Reference Design

The TIDA-01619 provides a three-phase brushless DC (BLDC) motor driver solution for systems that have operating range from 4.4 V to 18 V.

This design features the DRV10974 motor driver with the ability to add MCU for closed loop speed control. The DRV10974 offers sensorless commutation with no need (...)

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01373 — EEPROM Programming Tool Reference Design

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00525 — 12V BLDC Server Fan with Sensorless Sinusoidal Control

This is a reference design for a 12V 3-phase brushless DC fan, intended for server cooling applications.  It is based on a single IC controller, the DRV10975, which drives sensorless BLDC motors with sinusoidal current that minimizes acoustic noise and torque ripple.  The design requires (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian
VQFN (RHF) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos