TIDA-01373

EEPROM Programming Tool Reference Design

TIDA-01373

Design files

Overview

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference design provides details on how to program up to 8 motor driver devices to user-specified EEPROM motor parameter values at one time.

Features
  • Software/Hardware support for up to 8 devices
  • User configurable EEPROM settings
  • 2-wire JTAG interface to MCU
  • LCD screen for User to read back verification
  • Single ON/OFF switch for 2 board solution
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCX2A.PDF (3440 K)

Reference design overview and verified performance test data

TIDRQ69.PDF (790 K)

Detailed schematic diagram for design layout and components

TIDRQ70.PDF (780 K)

Detailed schematic diagram for design layout and components

TIDRQ71.PDF (65 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ72.PDF (65 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ73.PDF (526 K)

Detailed overview of design layout for component placement

TIDRQ74.PDF (622 K)

Detailed overview of design layout for component placement

TIDRQ77.ZIP (1856 K)

Files used for 3D models or 2D drawings of IC components

TIDRQ78.ZIP (1491 K)

Files used for 3D models or 2D drawings of IC components

TIDCD91.ZIP (1041 K)

Design file that contains information on physical board layer of design PCB

TIDCD92.ZIP (833 K)

Design file that contains information on physical board layer of design PCB

TIDRQ75.PDF (2578 K)

PCB layer plot file used for generating PCB design layout

TIDRQ76.PDF (2760 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34782.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS63070Wide input voltage (2V-16V) buck-boost converter

Data sheet: PDF | HTML
Application-specific port protection ICs

TPD3S014Current-limit switch and D+/D– ESD protection for USB Host ports

Data sheet: PDF | HTML
ESD protection diodes

TPD8E0038 channel 9-pF, 5.5-V, ±12-kV ESD protection diode

Data sheet: PDF | HTML
Fixed-direction voltage translators

SN74LV4T125Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter

Data sheet: PDF | HTML
I2C & I3C switches & multiplexers

TCA9548A8-channel 1.65- to 5.5-V I2C/SMBus switch with reset & voltage translation

Data sheet: PDF | HTML
I2C isolators

ISO15412.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML
Integrated control BLDC drivers

DRV1097512-V nominal, 2-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML
Integrated control BLDC drivers

DRV1098324-V nominal, 3-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML
Integrated control BLDC drivers

DRV10983-Q1Automotive 12-V battery, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML
Integrated control BLDC drivers

DRV1098712-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCP010505BMiniature, 1W Isolated Unregulated DC/DC Converters

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Start development

Software

Code example or demo

TIDA-01373-SW1 TIDA-01373 DRV10983Q1 and DRV10987 Example Code

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
DRV10987 12-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver
Code example or demo

TIDA-01373-SW TIDA-01373 DRV10983_75 Example Code

Supported products & hardware

Supported products & hardware

Products
Integrated control BLDC drivers
DRV10987 12-V to 24-V nominal, 3.5-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide DRV10983, DRV10975, DRV10983-Q1, and DRV10987 Programming Tool Reference Design (Rev. A) Oct. 17, 2017
User guide User's Guide For The TIDA-01373 (Rev. A) Oct. 10, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos