Home Interface I2C & I3C ICs I2C & I3C switches & multiplexers

TCA9548A

ACTIVE

8-channel 1.65- to 5.5-V I2C/SMBus switch with reset & voltage translation

Product details

Addresses 8 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Features Reset pin Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 8
Addresses 8 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Features Reset pin Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 8
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4 VSSOP (DGS) 24 29.89 mm² 6.1 x 4.9
  • 1-to-8 Bidirectional translating switches
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9548A devices on the I2C bus
  • Channel selection through an I2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between 1.8V, 2.5V, 3.3V, and 5V buses
  • No glitch on power up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply voltage range of 1.65V to 5.5V
  • 5-V Tolerant inputs
  • 0 to 400kHz Clock frequency
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • ±2000V Human-body model (A114-A)
    • 200V Machine model (A115-A)
    • ±1000V Charged-device model (C101)
  • 1-to-8 Bidirectional translating switches
  • I2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9548A devices on the I2C bus
  • Channel selection through an I2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low RON switches
  • Allows voltage-level translation between 1.8V, 2.5V, 3.3V, and 5V buses
  • No glitch on power up
  • Supports hot insertion
  • Low standby current
  • Operating power-supply voltage range of 1.65V to 5.5V
  • 5-V Tolerant inputs
  • 0 to 400kHz Clock frequency
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • ±2000V Human-body model (A114-A)
    • 200V Machine model (A115-A)
    • ±1000V Charged-device model (C101)

The TCA9548A device has eight bidirectional translating switches that can be controlled through the I2C bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I2C target address conflicts. For example, if eight identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-7.

The system controller can reset the TCA9548A in the event of a time-out, or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery if one of the downstream I2C buses get stuck in a low state.

The pass gates of the switches are constructed so that the VCC pin can be used to limit the maximum high voltage, which is passed by the TCA9548A. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 1.8V, 2.5V or 3.3V parts can communicate with 5V parts, without any additional protection. External pullup resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5V tolerant.

The TCA9548A device has eight bidirectional translating switches that can be controlled through the I2C bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I2C target address conflicts. For example, if eight identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-7.

The system controller can reset the TCA9548A in the event of a time-out, or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery if one of the downstream I2C buses get stuck in a low state.

The pass gates of the switches are constructed so that the VCC pin can be used to limit the maximum high voltage, which is passed by the TCA9548A. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 1.8V, 2.5V or 3.3V parts can communicate with 5V parts, without any additional protection. External pullup resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5V tolerant.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TCA9548A Low-Voltage 8-Channel I2 C Switch with Reset datasheet (Rev. H) PDF | HTML 30 Sep 2024
Application note PassFET Hang Time with TCA39306 I2C, I3C Level Translator PDF | HTML 23 Sep 2024
Application brief Best Practices: I2C Devices on an I3C Shared Bus PDF | HTML 30 Mar 2023
Application note I2C Solutions for Hot Swap Applications (Rev. A) 31 Jan 2023
Application note I2C Dynamic Addressing 25 Apr 2019
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Selection guide I2C Infographic Flyer 03 Dec 2015
Technical article How to simplify I2C tree when connecting multiple slaves to an I2C master PDF | HTML 15 Oct 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
EVM User's guide TCA9548AEVM User's Guide 23 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA9548AEVM — TCA9548A I2C 1-to-8 bidirectional translating switch evaluation module

The TCA9548AEVM is designed to evaluate and demonstrate the functionality of TI’s TCA954xA family of I2C switches. The TCA9548AEVM can be used as a standalone evaluation module to interface with an existing system or paired with the MSP430 Lauchpad which serves as the I2C master and power supply (...)

User guide: PDF
Not available on TI.com
Simulation model

TCA9548A IBIS Model (Rev. A)

SCPM023A.ZIP (41 KB) - IBIS Model
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01414 — TPA3244 Dolby Atmos Soundbar Reference Design

The TPA3244 Dolby Atmos® Soundbar Reference Design combines Ultra-HD audio and high dynamic range to create room filling audio experience from a small form factor system. The design leverages TI's high-performance TPA3244 amplifier, PCM5252 high-performance DAC with processing, and an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01373 — EEPROM Programming Tool Reference Design

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VSSOP (DGS) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos