SLVSCP2F January 2015 – June 2020 DRV10975
PRODUCTION DATA.
The DRV10975 offers extensive visibility into the motor system operation conditions stored in internal registers. This information can be monitored through the I2C interface. Information can be monitored relating to the device status, motor speed, supply voltage, speed command, motor phase voltage amplitude, fault status, and others. The data is updated on the fly.