SLOS861C March 2015 – January 2023 DRV2700
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VDD = 3.6 V, R(REXT) = 7.5 kΩ, L = 4.7 µH, differential input, 100-nF DC blocking capacitors on IN±
VDD = 3.6 V | C(LOAD) = Open | VPVDD = 30 V |
G = 28.8 dB |
VDD = 3.6 V | C(LOAD) = Open | VPVDD = 80 V |
G = 38.4 dB |
G = 40.7 dB | C(LOAD) = Open | VPVDD = 105 V |
G = 40.7 dB | C(LOAD) = Open | VPVDD = 105 V |
VDD = 3.6 V | G = 28.8 dB | VPVDD = 30 V |
VDD = 3.6 V | G = 38.4 dB | VPVDD = 80 V |
VDD = 3.6 V | G = 40.7 dB | C(LOAD) = Open |
VDD = 3.6 V | C(LOAD) = Open | VPVDD = 105 V |
G = 40.7 dB |
ƒ = 200 Hz | C(LOAD) = 47 nF | VPVDD = 105 V |
G = 40 dB |
ƒ = 200 Hz | C(LOAD) = 680 nF | VPVDD = 30 V |
G = 28 dB |
VDD = 3.6 V | C(LOAD) = Open | VPVDD = 105 V | ||
G = 40.7 dB |
VDD = 3.6 V | C(LOAD) = Open | VPVDD = 55 V |
G = 34.8 dB |
VDD = 3.6 V | C(LOAD) = Open | VPVDD = 105 V |
G = 40.7 dB |
VDD = 3.6 V | C(LOAD) = Open | VPVDD = 105 V |
G = 40.7 dB |
G = 40.7 dB | C(LOAD) = Open | VPVDD = 105 V |
VDD = 3.6 V | G = 34.8 dB | VPVDD = 55 V |
VDD = 3.6 V | G = 40.7 dB | VPVDD = 105 V |
VDD = 3.6 V | C(LOAD) = Open |
G = 28.8 dB at VPVDD = 30 V | G = 34.8 dB at VPVDD = 55 V |
G = 38.4 dB at VPVDD = 80 V | G = 40.7 dB at VPVDD = 105 V |
ƒ = 200 Hz | C(LOAD) = 47 nF | VPVDD = 105 V |
G = 40 dB |
ƒ = 200 Hz | C(LOAD) = 330 nF | VPVDD = 55 V |
G = 34 dB |