Product details

Haptic actuator type Piezo Input signal Analog, PWM Vs (min) (V) 3 Vs (max) (V) 5.5 Vout (max) (V) 200 Peak-to-peak output voltage (max) (V) 200 Iq (typ) (mA) 24 Shutdown current (ISD) (µA) 13 Startup time (ms) 1.5 Operating temperature range (°C) -40 to 85 Rating Catalog
Haptic actuator type Piezo Input signal Analog, PWM Vs (min) (V) 3 Vs (max) (V) 5.5 Vout (max) (V) 200 Peak-to-peak output voltage (max) (V) 200 Iq (typ) (mA) 24 Shutdown current (ISD) (µA) 13 Startup time (ms) 1.5 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGP) 20 16 mm² 4 x 4
  • 100-V Boost or 1-kV Flyback Configuration
  • ±100-V Piezo Driver in Boost + Amplifier Configuration
    • 4 GPIO-Adjustable Gains
    • Differential or Single-Ended Output
    • Low-Voltage Control
    • AC and DC Output Control
  • 0 to 1-kV Piezo Driver in Flyback Configuration
    • Low-Voltage Control
    • AC and DC Output Control
  • Integrated Boost or Flyback Converter
    • Adjustable Current-Limit
    • Integrated Power FET and Diode
  • Fast Startup Time of 1.5 ms
  • Wide Supply-Voltage Range of 3.3 to 5.5 V
  • 4-mm × 4-mm × 0.9-mm VQFN package
  • 1.8-V Compatible Digital Pins
  • Thermal Protection
  • 100-V Boost or 1-kV Flyback Configuration
  • ±100-V Piezo Driver in Boost + Amplifier Configuration
    • 4 GPIO-Adjustable Gains
    • Differential or Single-Ended Output
    • Low-Voltage Control
    • AC and DC Output Control
  • 0 to 1-kV Piezo Driver in Flyback Configuration
    • Low-Voltage Control
    • AC and DC Output Control
  • Integrated Boost or Flyback Converter
    • Adjustable Current-Limit
    • Integrated Power FET and Diode
  • Fast Startup Time of 1.5 ms
  • Wide Supply-Voltage Range of 3.3 to 5.5 V
  • 4-mm × 4-mm × 0.9-mm VQFN package
  • 1.8-V Compatible Digital Pins
  • Thermal Protection

The DRV2700 device is a single-chip piezo driver with an integrated 105-V boost switch, integrated power diode, and integrated fully-differential amplifier. This versatile device is capable of driving both high-voltage and low-voltage piezoelectric loads. The input signal can be either differential or single-ended and AC or DC coupled. The DRV2700 device supports four GPIO-controlled gains: 28.8 dB, 34.8 dB, 38.4 dB, and 40.7 dB.

The boost voltage is set using two external resistors. The voltage applied to the switch pin (SW) and the VDD pin have been sepearted to support independant batteries. The boost current-limit is programmable through the R (REXT) resistor. The boost converter architecture allows the user to optimize the DRV2700 circuit for a given inductor based on the desired performance requirements. Additionally, this boost converter is based on a hysteretic architecture to minimize switching losses and therefore increase efficiency.

A typical startup time of 1.5 ms makes the DRV2700 device an ideal piezo driver for coming out of sleep quickly. Thermal overload protection prevents the device from damage when overdriven.

The DRV2700 device is a single-chip piezo driver with an integrated 105-V boost switch, integrated power diode, and integrated fully-differential amplifier. This versatile device is capable of driving both high-voltage and low-voltage piezoelectric loads. The input signal can be either differential or single-ended and AC or DC coupled. The DRV2700 device supports four GPIO-controlled gains: 28.8 dB, 34.8 dB, 38.4 dB, and 40.7 dB.

The boost voltage is set using two external resistors. The voltage applied to the switch pin (SW) and the VDD pin have been sepearted to support independant batteries. The boost current-limit is programmable through the R (REXT) resistor. The boost converter architecture allows the user to optimize the DRV2700 circuit for a given inductor based on the desired performance requirements. Additionally, this boost converter is based on a hysteretic architecture to minimize switching losses and therefore increase efficiency.

A typical startup time of 1.5 ms makes the DRV2700 device an ideal piezo driver for coming out of sleep quickly. Thermal overload protection prevents the device from damage when overdriven.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV8662 ACTIVE Haptic driver for piezo with integrated 105-V boost converter in QFN package Pin-to-pin replaceable

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DRV2700 Industrial Piezo Driver With Integrated Boost Converter datasheet (Rev. C) PDF | HTML 20 Nov 2015
Application note DRV8662, DRV2700, DRV2665, and DRV2667 Configuration Guide (Rev. A) PDF | HTML 08 Dec 2021
EVM User's guide DRV2700EVM User's Guide (Rev. C) 05 Jun 2018
Application note Piezo Haptics With Integrated Waveforms: DRV2605L-Q1 and DRV2700 27 Sep 2017
Technical article Four tech trends that improve the driver experience PDF | HTML 06 Jan 2017
Technical article Are TI drivers stressing your piezo? PDF | HTML 14 May 2015
User guide DRV2700EVM Quick Start Guide 05 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV-ACC16-EVM — Haptic accelerometer measurement tool

The DRV-ACC16-EVM evaluation module (EVM) lets you easily measure and characterize haptic feedback, acceleration and vibration strength. The EVM captures acceleration using an accelerometer IC and outputs X, Y and Z axis data as an analog signal that can be measured by an oscilloscope. With the (...)
User guide: PDF
Evaluation board

DRV2700EVM — DRV2700EVM - High Voltage Piezo Driver with Integrated Boost Converter Evaluation Module

The DRV2700EVM is an evaluation module for the DRV2700. The DRV2700 is intended for high voltage piezo applications typically used in Industrial Applications. The differential 200Vpp output capability as well as the 100V single ended output can be evaluated using this EVM. The available pin (...)

User guide: PDF
Evaluation board

DRV2700EVM-HV500 — DRV2700EVM-HV500 - Flyback High Voltage Evaluation Module

The DRV2700EVM-HV500 is an evaluation module for the DRV2700 used in a flyback converter circuit. The DRV2700 is intended for high voltage piezo applications typically used in Industrial Applications. The integrated high voltage switch enables for a small solution size circuit that can drive 500V (...)

User guide: PDF
Buy from a distributor
Support software

PIEZO-CONSOLE Piezo Control Console v1.2.9

Piezo Control Console (PCC) is a development and test suite for TI Piezo Drivers.  Piezo Control Console is intended to support the evaluation of piezoelectric actuators in applications for motion control or audio.

Simply connect TI Piezo Driver evaluation modules (EVM) to Piezo Control Console via (...)

Supported products & hardware

Supported products & hardware

Products
Piezo drivers
DRV2700 Industrial piezo driver with integrated 105-V boost converter in QFN package
Hardware development
Evaluation board
DRV2700EVM DRV2700EVM - High Voltage Piezo Driver with Integrated Boost Converter Evaluation Module DRV2700EVM-HV500 DRV2700EVM-HV500 - Flyback High Voltage Evaluation Module
Download options
Simulation model

DRV2700 HV TINA-TI Reference Design

SLOM404.TSC (193 KB) - TINA-TI Reference Design
Simulation model

DRV2700 HV TINA-TI Transient Spice Model (Rev. A)

SLOM403A.ZIP (23 KB) - TINA-TI Spice Model
Simulation model

DRV2700 PSpice Model

SLOM509.ZIP (1082 KB) - PSpice Model
Simulation model

DRV2700 TINA-TI Reference Design

SLOM389.TSC (382 KB) - TINA-TI Reference Design
Simulation model

DRV2700 TINA-TI Spice Model

SLOM388.ZIP (30 KB) - TINA-TI Spice Model
CAD/CAE symbol

DRV2700 Altium

SLOC350.ZIP (6975 KB)
Reference designs

TIDA-00376 — Piezo Speaker Strobe Notification Reference Design

TIDA-00376 uses our industrial piezo driver, flash LED driver and the ultra-low-power FRAM microcontroller (MCU) to demonstrate the implementation of both audible and visual notification subsystems primarily intended for fire alert end-equipment systems. This reference design demonstrates (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-00856 — Flyback High Voltage Piezo Driver Reference Design

The DRV2700 is a single chip high-voltage driver with an integrated 105-V boost switch, integrated power diode, and integrated fully differential amplifier. This design utilizes the high-voltage switch in a flyback configuration which is able to achieve up to 500V.
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos