Actuator drivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Input signal
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Startup time (ms)
Haptic actuator type
Package type
Pin count
Package area (mm^2)
Images
Subcategory
Vs (min) (V)
Vs (max) (V)
Peak-to-peak output voltage (max) (V)
Iq (typ) (mA)
Status
—
I2C
3
3.6
—
7
—
-40 to 125
VQFN-HR
32
22.5
5 x 4.5
$6.108 | 1ku
Automotive
Solenoid
Analog
4.5
26
11.85
20
10
-40 to 125
HTSSOP
32
89.1
11 x 8.1
$0.800 | 1ku
Automotive
Solenoid
Analog
4.5
18
20
16
229
-40 to 125
HTSSOP
16
32
5 x 6.4
$0.750 | 1ku
Automotive
ERM, LRA
Analog, I2C, PWM
2.7
5.5
11
2.5
1
-40 to 85
DSBGA
9
1.96000000000000028000000000000001
1.4000000000000001 x 1.4000000000000001
$0.310 | 1ku
Catalog
ERM, LRA
Analog, I2C, PWM
2.7
5.5
11
2.5
1
-40 to 85
DSBGA
9
1.96000000000000028000000000000001
1.4000000000000001 x 1.4000000000000001
$0.501 | 1ku
Catalog
ERM, LRA
Analog, I2C, PWM
2
5.2
10.4
0.5
0.7
-40 to 105
VSSOP
10
14.7
3 x 4.9
$0.762 | 1ku
Automotive
ERM, LRA
Analog, I2C, PWM
2
5.2
10.4
0.5
0.7
-40 to 85
DSBGA, VSSOP
9, 10
3.0625, 14.7
1.75 x 1.75,
3 x 4.9
3 x 4.9
$0.405 | 1ku
Automotive, Catalog
ERM, LRA
Analog, I2C, PWM
2
5.2
10.4
0.5
0.7
-40 to 85
DSBGA, VSSOP
9, 10
3.0625, 14.7
1.75 x 1.75,
3 x 4.9
3 x 4.9
$0.566 | 1ku
Catalog
ERM, LRA
Analog, I2C, PWM
2.5
5.5
11
0.6
0.7
-40 to 85
DSBGA
9
3.0625
1.75 x 1.75
$0.405 | 1ku
Catalog
ERM, LRA
Analog, I2C, PWM
2.5
5.5
11
0.6
0.7
-40 to 85
DSBGA
9
3.0625
1.75 x 1.75
$0.566 | 1ku
Catalog
ERM, LRA
Analog, PWM
2.5
5.2
10.4
1.7
1.3
-40 to 85
WQFN
10
4
2 x 2
$0.150 | 1ku
Catalog
ERM, LRA
Analog, PWM
2.5
5.5
11
1.7
0.1
-40 to 85
NFBGA, VSON
8
4, 9
2 x 2,
3 x 3
3 x 3
$0.165 | 1ku
Catalog
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Haptic actuator type
Enabled
Haptic actuator type
Input signal
Enabled
Input signal
Vs (min) (V)
Enabled
Vs (min) (V)
Vs (max) (V)
Enabled
Vs (max) (V)
Peak-to-peak output voltage (max) (V)
Enabled
Peak-to-peak output voltage (max) (V)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Startup time (ms)
Enabled
Startup time (ms)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
20
of
20
Page
1
of
1